目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 632.5 - Grub-screws with spherical end
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 632.5
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_632_5/gn_632_5.prj},{NB=Grub-screws with spherical end GN 632.5-M8-63},{CODE=GN.12267},{DESCRIPTION=GN 632.5-M8-63},{DIM01=M8},{DIM02=6.1±0.05},{DIM03=63},{DIM04=4},{DIM05=15-2.5},{DIM06=18-4.2},{DIM07=21-5},{DIM08=25-5.5},{DIM09=32-6},{DIM10=40-8},{WEIGHT=19},{DX=6.1},{NDM=8.000},{KDM=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
[mm]
DIM03
l
[mm]
DIM04
sw
[mm]
DIM05
d1-e
[mm]
DIM06
d1-e
[mm]
DIM07
d1-e
[mm]
DIM08
d1-e
[mm]
DIM09
d1-e
[mm]
DIM10
d1-e
[mm]
WEIGHT
Weight
[g]
Grub-screws with spherica...
GN.12253
GN 632.5-M6-30
M6
4.5±0.025
30
3
15-3.6
18-5.2
21-6
25-6.5
32-7
-
5
Grub-screws with spherica...
GN.12255
GN 632.5-M6-40
M6
4.5±0.025
40
3
15-3.6
18-5.2
21-6
25-6.5
32-7
-
8
Grub-screws with spherica...
GN.12257
GN 632.5-M6-50
M6
4.5±0.025
50
3
15-3.6
18-5.2
21-6
25-6.5
32-7
-
10
Grub-screws with spherica...
GN.12263
GN 632.5-M8-40
M8
6.1±0.05
40
4
15-2.5
18-4.2
21-5
25-5.5
32-6
40-8
12
Grub-screws with spherica...
GN.12265
GN 632.5-M8-50
M8
6.1±0.05
50
4
15-2.5
18-4.2
21-5
25-5.5
32-6
40-8
15
Grub-screws with spherica...
GN.12267
GN 632.5-M8-63
M8
6.1±0.05
63
4
15-2.5
18-4.2
21-5
25-5.5
32-6
40-8
19
Grub-screws with spherica...
GN.12273
GN 632.5-M10-50
M10
7.8±0.05
50
5
18-3.8
21-4.3
25-4.6
32-5
40-7
-
22
Grub-screws with spherica...
GN.12275
GN 632.5-M10-63
M10
7.8±0.05
63
5
18-3.8
21-4.3
25-4.6
32-5
40-7
-
29
Grub-screws with spherica...
GN.12277
GN 632.5-M10-80
M10
7.8±0.05
80
5
18-3.8
21-4.3
25-4.6
32-5
40-7
-
37
Grub-screws with spherica...
GN.12283
GN 632.5-M12-63
M12
9.4±0.05
63
6
21-3.4
25-3.6
32-4.2
40-6.2
-
-
41
Grub-screws with spherica...
GN.12285
GN 632.5-M12-80
M12
9.4±0.05
80
6
21-3.4
25-3.6
32-4.2
40-6.2
-
-
53
Grub-screws with spherica...
GN.12287
GN 632.5-M12-100
M12
9.4±0.05
100
6
21-3.4
25-3.6
32-4.2
40-6.2
-
-
68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表