您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 631.5 - Set screw
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 631.5
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_631_5/gn_631_5.prj},{NB=Thrust pads with retaining ring GN 631.5-32-4.5},{CODE=GN.12180},{DESCRIPTION=GN 631.5-32-4.5},{DIM01=32},{DIM02=4.5},{DIM03=14.0},{DIM04=11.0},{DIM05=3},{DIM06=7.0},{DIM07=M6},{WEIGHT=34},{R=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
h1
[mm]
DIM05
h2
[mm]
DIM06
e
[mm]
DIM07
GN 632.1 / GN 632.5
ⁿ/ₐ
WEIGHT
Weight
[g]
Thrust pads with retainin...
GN.12170
GN 631.5-21-4.5
21
4.5
12.8
10.0
3
6.0
M6
16
Thrust pads with retainin...
GN.12171
GN 631.5-21-6.1
21
6.1
12.8
10.0
3
5.0
M8
16
Thrust pads with retainin...
GN.12172
GN 631.5-21-7.8
21
7.8
12.8
10.0
3
4.3
M10
14
Thrust pads with retainin...
GN.12173
GN 631.5-21-9.4
21
9.4
12.8
10.0
3
3.4
M12
13
Thrust pads with retainin...
GN.12175
GN 631.5-25-4.5
25
4.5
13.0
10.5
3
6.5
M6
22
Thrust pads with retainin...
GN.12176
GN 631.5-25-6.1
25
6.1
13.0
10.5
3
5.5
M8
20
Thrust pads with retainin...
GN.12177
GN 631.5-25-7.8
25
7.8
13.0
10.5
3
4.6
M10
20
Thrust pads with retainin...
GN.12178
GN 631.5-25-9.4
25
9.4
13.0
10.5
3
3.6
M12
39
Thrust pads with retainin...
GN.12180
GN 631.5-32-4.5
32
4.5
14.0
11.0
3
7.0
M6
34
Thrust pads with retainin...
GN.12181
GN 631.5-32-6.1
32
6.1
14.0
11.0
3
6.0
M8
35
Thrust pads with retainin...
GN.12182
GN 631.5-32-7.8
32
7.8
14.0
11.0
3
5.0
M10
33
Thrust pads with retainin...
GN.12183
GN 631.5-32-9.4
32
9.4
14.0
11.0
3
4.2
M12
50
Thrust pads with retainin...
GN.12186
GN 631.5-40-6.1
40
6.1
16.0
13.0
4
8.0
M8
67
Thrust pads with retainin...
GN.12187
GN 631.5-40-7.8
40
7.8
16.0
13.0
4
7.0
M10
60
Thrust pads with retainin...
GN.12188
GN 631.5-40-9.4
40
9.4
16.0
13.0
4
6.2
M12
65
Thrust pads with retainin...
GN.12191
GN 631.5-50-6.1
50
6.1
16.0
15.5
4
10.4
M8
116
Thrust pads with retainin...
GN.12192
GN 631.5-50-7.8
50
7.8
16.0
15.5
4
9.3
M10
115
Thrust pads with retainin...
GN.12193
GN 631.5-50-9.4
50
9.4
16.0
15.5
4
8.7
M12
114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表