目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 614-NI - Smooth ball spring plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Spring plungers
GN 614-NI
Powered by
CAD模型選擇
{elesa/general_catalogue/08/3_spring_plungers/gn_614_inox/gn_614_inox_asmtab.prj},{NB=Smooth ball spring plungers GN 614-5-NI(0)},{CODE=GN.32111},{DESCRIPTION=GN 614-5-NI},{POS=0},{DIM01=5},{DIM02=4.0},{DIM03=5.6},{DIM04=6},{DIM05=0.90},{DIM06=1.40},{DIM07=3.0},{DIM08=6.5},{WEIGHT=1},{PPATH=gn_614_inox_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1+0.1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
w
[mm]
DIM07
Preload
[N]
DIM08
Max load
[N]
WEIGHT
Weight
[g]
Smooth ball spring plunge...
GN.31999
GN 614-3-NI
3
2.4
3.5
4
0.75
0.70
1.8
3.5
1
Smooth ball spring plunge...
GN.32101
GN 614-4-NI
4
3.0
4.6
5
0.90
1.00
2.5
6.0
1
Smooth ball spring plunge...
GN.32111
GN 614-5-NI
5
4.0
5.6
6
0.90
1.40
3.0
6.5
1
Smooth ball spring plunge...
GN.32121
GN 614-6-NI
6
5.0
6.5
7
1.00
1.80
5.5
11.5
1
Smooth ball spring plunge...
GN.32131
GN 614-8-NI
8
6.5
8.5
9
1.10
2.40
7.0
12.5
2
Smooth ball spring plunge...
GN.32141
GN 614-10-NI
10
8.5
11.0
13
1.70
3.30
8.5
18.5
3
Smooth ball spring plunge...
GN.32151
GN 614-12-NI
12
10.0
13.0
16
2.30
4.00
12.0
26.5
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表