目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 822.1 st - Mini indexing plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 822.1
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_822_1/gn_822_1_st_asmtab.prj},{NB=Mini indexing plungers GN 822.1-7-B-ST-RT(0)},{CODE=GN.36628},{DESCRIPTION=GN 822.1-7-B-ST-RT},{POS=0},{DIM01=7},{DIM02=M10x1},{DIM03=25},{DIM04=34.0},{DIM05=7},{DIM06=7},{DIM07=4.5},{DIM08=12},{DIM09=5},{DIM10=18},{WEIGHT=120},{NORMNR=GN 822.1},{D1=7},{D2=M 10 x 1},{DNDM=10},{DKDM=8.773},{P=1.000},{D3=25},{L1=34.0},{L2=7},{L3=7},{L4=4.5},{SW=12},{FEDERDRUCK=5.0},{FEDERDRUCK2=18},{D2X=10.000},{DK=8.500},{H=2.500},{R=1.500},{R1=2.500},{R2=1.000},{L4X=17.000},{HK=5.000},{F=AU},{N=11.000},{HF1=0.800},{BU=2.000},{SW1=11.800},{SW2=12.000},{D11=7.000},{D12=5.200},{D12L=2.000},{C1=0.500},{C2=0.300},{VERS=3},{PPATH=gn_822_1_st/gn_822_1_st_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 0/-0.06
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
l1
[mm]
DIM05
l2 min.
[mm]
DIM06
l3
[mm]
DIM07
l4 min.
[mm]
DIM08
sw
[mm]
DIM09
Preload
[N]
DIM10
Max. load
[N]
WEIGHT
Weight
[g]
Mini indexing plungers GN...
GN.36421
GN 822.1-4-B-ST
4
M8x0.75
21
26.5
5
5
3.5
10
4.5
12
120
Mini indexing plungers GN...
GN.36614
GN 822.1-4-B-ST-RT
4
M8x0.75
21
26.5
5
5
3.5
10
4.5
12
120
Mini indexing plungers GN...
GN.36423
GN 822.1-5-B-ST
5
M8x0.75
21
26.5
5
5
3.5
10
4.5
12
120
Mini indexing plungers GN...
GN.36618
GN 822.1-5-B-ST-RT
5
M8x0.75
21
26.5
5
5
3.5
10
4.5
12
120
Mini indexing plungers GN...
GN.36425
GN 822.1-6-B-ST
6
M10x1
25
34.0
7
7
4.5
12
5
18
120
Mini indexing plungers GN...
GN.36624
GN 822.1-6-B-ST-RT
6
M10x1
25
34.0
7
7
4.5
12
5
18
120
Mini indexing plungers GN...
GN.36427
GN 822.1-7-B-ST
7
M10x1
25
34.0
7
7
4.5
12
5
18
120
Mini indexing plungers GN...
GN.36628
GN 822.1-7-B-ST-RT
7
M10x1
25
34.0
7
7
4.5
12
5
18
120
Mini indexing plungers GN...
GN.36422
GN 822.1-4-C-ST
4
M8x0.75
21
26.5
5
5
3.5
10
4.5
12
120
Mini indexing plungers GN...
GN.36616
GN 822.1-4-C-ST-RT
4
M8x0.75
21
26.5
5
5
3.5
10
4.5
12
120
Mini indexing plungers GN...
GN.36424
GN 822.1-5-C-ST
5
M8x0.75
21
26.5
5
5
3.5
10
4.5
12
120
Mini indexing plungers GN...
GN.36620
GN 822.1-5-C-ST-RT
5
M8x0.75
21
26.5
5
5
3.5
10
4.5
12
120
Mini indexing plungers GN...
GN.36426
GN 822.1-6-C-ST
6
M10x1
25
34.0
7
7
4.5
12
5
18
120
Mini indexing plungers GN...
GN.36626
GN 822.1-6-C-ST-RT
6
M10x1
25
34.0
7
7
4.5
12
5
18
120
Mini indexing plungers GN...
GN.36428
GN 822.1-7-C-ST
7
M10x1
25
34.0
7
7
4.5
12
5
18
120
Mini indexing plungers GN...
GN.36630
GN 822.1-7-C-ST-RT
7
M10x1
25
34.0
7
7
4.5
12
5
18
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表