目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 817.8 - Indexing plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 817.8
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_817_8/gn_817_8_st.prj},{NB=Indexing plungers GN 817.8-12-15-BK-ST(0)},{CODE=GN.36398},{DESCRIPTION=GN 817.8-12-15-BK-ST},{POS=0},{DIM01=12},{DIM02=M20x1.5},{DIM02X=20},{P=1.5},{DIM03=33},{DIM04=9.0},{DIM05=M 6},{DIM05X=6},{DIM06=28.5},{DIM07=15},{DIM08=17},{DIM09=35},{DIM10=71.5},{DIM11=33},{DIM12=10},{DIM13=47.3},{DIM14=31.3},{DIM15=22},{DIM16=13.5},{DIM17=11.5},{DIM18=40},{WEIGHT=177},{VER=BK}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1-0.02/-0.04
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
d5
ⁿ/ₐ
DIM06
k
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
l4
[mm]
DIM11
l5
[mm]
DIM12
l6
[mm]
DIM13
l7
[mm]
DIM14
l8
[mm]
DIM15
sw
[mm]
DIM16
t
[mm]
DIM17
Preload
[N]
DIM18
Max load
[N]
WEIGHT
Weight
[g]
Indexing plungers GN 817....
GN.36346
GN 817.8-7-6-B-ST
7
M12x1.5
23
5.0
M 3
20.0
6
8
20
48.0
22
6
31.0
17.6
14
7.0
6.5
19
33
Indexing plungers GN 817....
GN.36356
GN 817.8-7-9-B-ST
7
M12x1.5
23
5.0
M 3
20.0
9
11
20
48.0
22
6
27.5
21.1
14
7.0
6.0
25
53
Indexing plungers GN 817....
GN.36366
GN 817.8-8-8-B-ST
8
M16x1.5
28
6.0
M 4
24.0
8
10
25
58.0
26
8
39.0
20.6
17
8.0
8.5
26
75
Indexing plungers GN 817....
GN.36376
GN 817.8-8-12-B-ST
8
M16x1.5
28
6.0
M 4
24.0
12
14
25
58.0
26
8
34.0
25.6
17
8.0
8.5
28
109
Indexing plungers GN 817....
GN.36386
GN 817.8-10-12-B-ST
10
M16x1.5
28
7.5
M 4
24.0
12
14
30
58.0
26
8
39.2
25.4
17
8.0
9.5
38
130
Indexing plungers GN 817....
GN.36396
GN 817.8-12-15-B-ST
12
M20x1.5
33
9.0
M 6
28.5
15
17
35
71.5
33
10
47.3
31.3
22
13.5
11.5
40
147
Indexing plungers GN 817....
GN.36348
GN 817.8-7-6-BK-ST
7
M12x1.5
23
5.0
M 3
20.0
6
8
20
48.0
22
6
31.0
17.6
14
7.0
6.5
19
41
Indexing plungers GN 817....
GN.36358
GN 817.8-7-9-BK-ST
7
M12x1.5
23
5.0
M 3
20.0
9
11
20
48.0
22
6
27.5
21.1
14
7.0
6.0
25
61
Indexing plungers GN 817....
GN.36368
GN 817.8-8-8-BK-ST
8
M16x1.5
28
6.0
M 4
24.0
8
10
25
58.0
26
8
39.0
20.6
17
8.0
8.5
26
95
Indexing plungers GN 817....
GN.36378
GN 817.8-8-12-BK-ST
8
M16x1.5
28
6.0
M 4
24.0
12
14
25
58.0
26
8
34.0
25.6
17
8.0
8.5
28
115
Indexing plungers GN 817....
GN.36388
GN 817.8-10-12-BK-ST
10
M16x1.5
28
7.5
M 4
24.0
12
14
30
58.0
26
8
39.2
25.4
17
8.0
9.5
38
150
Indexing plungers GN 817....
GN.36398
GN 817.8-12-15-BK-ST
12
M20x1.5
33
9.0
M 6
28.5
15
17
35
71.5
33
10
47.3
31.3
22
13.5
11.5
40
177
Indexing plungers GN 817....
GN.36347
GN 817.8-7-6-C-ST
7
M12x1.5
23
5.0
M 3
20.0
6
8
20
48.0
22
6
31.0
17.6
14
7.0
6.5
19
35
Indexing plungers GN 817....
GN.36357
GN 817.8-7-9-C-ST
7
M12x1.5
23
5.0
M 3
20.0
9
11
20
48.0
22
6
27.5
21.1
14
7.0
6.0
25
65
Indexing plungers GN 817....
GN.36367
GN 817.8-8-8-C-ST
8
M16x1.5
28
6.0
M 4
24.0
8
10
25
58.0
26
8
39.0
20.6
17
8.0
8.5
26
100
Indexing plungers GN 817....
GN.36377
GN 817.8-8-12-C-ST
8
M16x1.5
28
6.0
M 4
24.0
12
14
25
58.0
26
8
34.0
25.6
17
8.0
8.5
28
129
Indexing plungers GN 817....
GN.36387
GN 817.8-10-12-C-ST
10
M16x1.5
28
7.5
M 4
24.0
12
14
30
58.0
26
8
39.2
25.4
17
8.0
9.5
38
140
Indexing plungers GN 817....
GN.36397
GN 817.8-12-15-C-ST
12
M20x1.5
33
9.0
M 6
28.5
15
17
35
71.5
33
10
47.3
31.3
22
13.5
11.5
40
159
Indexing plungers GN 817....
GN.36349
GN 817.8-7-6-CK-ST
7
M12x1.5
23
5.0
M 3
20.0
6
8
20
48.0
22
6
31.0
17.6
14
7.0
6.5
19
43
Indexing plungers GN 817....
GN.36359
GN 817.8-7-9-CK-ST
7
M12x1.5
23
5.0
M 3
20.0
9
11
20
48.0
22
6
27.5
21.1
14
7.0
6.0
25
55
Indexing plungers GN 817....
GN.36369
GN 817.8-8-8-CK-ST
8
M16x1.5
28
6.0
M 4
24.0
8
10
25
58.0
26
8
39.0
20.6
17
8.0
8.5
26
89
Indexing plungers GN 817....
GN.36379
GN 817.8-8-12-CK-ST
8
M16x1.5
28
6.0
M 4
24.0
12
14
25
58.0
26
8
34.0
25.6
17
8.0
8.5
28
110
Indexing plungers GN 817....
GN.36389
GN 817.8-10-12-CK-ST
10
M16x1.5
28
7.5
M 4
24.0
12
14
30
58.0
26
8
39.2
25.4
17
8.0
9.5
38
150
Indexing plungers GN 817....
GN.36399
GN 817.8-12-15-CK-ST
12
M20x1.5
33
9.0
M 6
28.5
15
17
35
71.5
33
10
47.3
31.3
22
13.5
11.5
40
208
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表