您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 717-C-NI - Indexing plungers with rest position
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 717
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_717_combi/gn_717_c_inox_asmtab.prj},{NB=Indexing plungers with rest position GN 717-10-M16x1.5-C-NI(0)},{CODE=GN.37407},{DESCRIPTION=GN 717-10-M16x1.5-C-NI},{POS=0},{DIM01=10},{DIM02=M16x1.5},{NDM=16.000},{KDM=13.546},{P=1.50},{DIM03=25},{DIM04=19.6},{DIM05=10.0},{DIM06=26},{DIM07=22.5},{DIM08=72.5},{DIM09=14.0},{DIM10=17},{DIM11=80},{DIM12=4},{DIM13=27},{WEIGHT=80},{L=21.000},{L2=12.000},{D1=14.000},{SW=0.000},{SWH=0.000},{SIZE1=2.000},{PPATH=../gn_717_combi/gn_717_c_inox_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1h11
[mm]
DIM02
d2
[mm]
DIM03
d4
[mm]
DIM04
e
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
l5
[mm]
DIM08
l6
[mm]
DIM09
l7
[mm]
DIM10
sw
[mm]
DIM11
Maximum tightening torque
[Nm]
DIM12
Preload
[N]
DIM13
Max load
[N]
WEIGHT
Weight
[g]
Indexing plungers with re...
GN.37340
GN 717-3-M6-C-NI
3
M6
12
6.9
3.5
12
10.0
32.5
7.0
6
2
3
12
4
Indexing plungers with re...
GN.37337
GN 717-3-M6X0.75-C-NI
3
M6x0.75
12
6.9
3.5
12
10.0
32.5
7.0
6
3
3
12
4
Indexing plungers with re...
GN.37381
GN 717-4-C-NI
4
M6
12
6.9
4.0
12
10.0
33.0
7.0
6
2
3
12
4
Indexing plungers with re...
GN.37347
GN 717-4-M8X1-C-NI
4
M8x1
16
9.2
4.5
16
13.5
43.0
7.0
8
8
5
24
10
Indexing plungers with re...
GN.37382
GN 717-5-C-NI
5
M8
16
9.2
5.0
16
13.5
43.5
9.5
8
7
5
24
10
Indexing plungers with re...
GN.37367
GN 717-5-M8x1-C-NI
5
M8x1
16
9.2
5.0
16
13.5
43.5
9.5
8
7
5
24
16
Indexing plungers with re...
GN.37350
GN 717-5-M10X1-C-NI
5
M10x1
18
11.5
5.0
16
16.0
46.0
9.5
10
22
5
24
19
Indexing plungers with re...
GN.37383
GN 717-6-C-NI
6
M10
18
11.5
6.0
20
17.0
52.0
10.5
10
15
5
21
19
Indexing plungers with re...
GN.37357
GN 717-6-M12X1.5-C-NI
6
M12x1.5
21
13.8
6.0
20
20.0
55.0
10.5
12
38
5
21
35
Indexing plungers with re...
GN.37384
GN 717-8-C-NI
8
M12
21
13.8
8.0
24
20.5
63.5
13.5
12
20
6
22
35
Indexing plungers with re...
GN.37387
GN 717-8-M12x1.5-C-NI
8
M12x1.5
21
13.8
8.0
24
20.5
63.5
13.5
12
20
6
22
48
Indexing plungers with re...
GN.37360
GN 717-8-M16X1.5-C-NI
8
M16x1.5
25
19.6
8.0
24
24.0
68.0
13.5
17
80
6
22
60
Indexing plungers with re...
GN.37407
GN 717-10-M16x1.5-C-NI
10
M16x1.5
25
19.6
10.0
26
22.5
72.5
14.0
17
80
4
27
80
Indexing plungers with re...
GN.37273
GN 717-3-M6-CK-NI
3
M6
12
6.9
3.5
12
10.0
32.5
7.0
6
2
3
12
4
Indexing plungers with re...
GN.37270
GN 717-3-M6X0.75-CK-NI
3
M6x0.75
12
6.9
3.5
12
10.0
32.5
7.0
6
3
3
12
5
Indexing plungers with re...
GN.37411
GN 717-4-CK-NI
4
M6
12
6.9
4.0
12
10.0
33.0
7.0
6
2
3
12
5
Indexing plungers with re...
GN.37276
GN 717-4-M8X1-CK-NI
4
M8x1
16
9.2
4.5
12
13.5
43.0
7.0
8
8
3
12
12
Indexing plungers with re...
GN.37412
GN 717-5-CK-NI
5
M8
16
9.2
5.0
16
13.5
43.5
9.5
8
7
5
24
12
Indexing plungers with re...
GN.37370
GN 717-5-M8x1-CK-NI
5
M8x1
16
9.2
5.0
16
13.5
43.5
9.5
8
7
5
24
18
Indexing plungers with re...
GN.37279
GN 717-5-M10X1-CK-NI
5
M10x1
18
11.5
5.0
16
16.0
46.0
9.5
10
22
5
24
24
Indexing plungers with re...
GN.37413
GN 717-6-CK-NI
6
M10
18
11.5
6.0
20
17.0
52.0
10.5
10
15
5
21
24
Indexing plungers with re...
GN.37282
GN 717-6-M12X1.5-CK-NI
6
M12x1.5
21
13.8
6.0
20
20.0
55.0
10.5
12
38
5
21
46
Indexing plungers with re...
GN.37414
GN 717-8-CK-NI
8
M12
21
13.8
8.0
24
20.5
63.5
13.5
12
20
6
22
46
Indexing plungers with re...
GN.37390
GN 717-8-M12x1.5-CK-NI
8
M12x1.5
21
13.8
8.0
24
20.5
63.5
13.5
12
20
6
22
68
Indexing plungers with re...
GN.37285
GN 717-8-M16X1.5-CK-NI
8
M16x1.5
25
19.6
8.0
24
24.0
68.0
13.5
17
80
6
22
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表