目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 617-NI-INOX - Indexing plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 617
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_617_combi/gn_617_inox_asmtab.prj},{NB=Indexing plungers GN 617-10-AK-NI(0)},{CODE=GN.35134},{DESCRIPTION=GN 617-10-AK-NI},{POS=0},{DIM01=10},{DIM02=M20x1.5},{DIM03=31},{DIM04=-},{DIM05=25.4},{DIM06=80.0},{DIM07=10},{DIM08=33},{DIM09=10},{DIM10=-},{DIM11=30},{DIM12=22},{DIM13=17},{DIM14=40},{WEIGHT=143},{DIM022=37.0},{NDM=20.000},{KDM=18.160},{NDM1=MIN},{KDM1=MIN},{L4=0.000},{L=27.000},{L2=17.000},{D1=18.500},{SIZE=2.000},{SIZE1=1.000},{SW=30.000},{SWH=10.000},{PPATH=gn_617_inox_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1-0.02-0.04
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d4
ⁿ/ₐ
DIM05
e
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
l5
[mm]
DIM11
l6
[mm]
DIM12
sw
[mm]
DIM13
Preload
[N~]
DIM14
Max. load
[N~]
WEIGHT
Weight
[g]
Indexing plungers GN 617-...
GN.35103
GN 617-5-A-NI
5
M10x1
21
-
13.8
45.0
5
17
5
-
15
12
6
15
20
Indexing plungers GN 617-...
GN.35113
GN 617-6-A-NI
6
M12x1.5
25
-
16.2
54.5
6
20
6
-
17
14
8
21
32
Indexing plungers GN 617-...
GN.35123
GN 617-8-A-NI
8
M16x1.5
31
-
21.9
69.0
8
26
8
-
23
19
9
26
70
Indexing plungers GN 617-...
GN.35133
GN 617-10-A-NI
10
M20x1.5
31
-
25.4
80.0
10
33
10
-
30
22
17
40
115
Indexing plungers GN 617-...
GN.35141
GN 617-5-AN-NI
5
M10x1
21
-
13.8
45.0
5
17
5
-
15
12
6
15
30
Indexing plungers GN 617-...
GN.35145
GN 617-6-AN-NI
6
M12x1.5
25
-
16.2
54.5
6
20
6
-
17
14
8
21
45
Indexing plungers GN 617-...
GN.35151
GN 617-8-AN-NI
8
M16x1.5
31
-
21.9
69.0
8
26
8
-
23
19
9
26
85
Indexing plungers GN 617-...
GN.35155
GN 617-10-AN-NI
10
M20x1.5
31
-
25.4
80.0
10
33
10
-
30
22
17
40
130
Indexing plungers GN 617-...
GN.35104
GN 617-5-AK-NI
5
M10x1
21
-
13.8
45.0
5
17
5
-
15
12
6
15
24
Indexing plungers GN 617-...
GN.35114
GN 617-6-AK-NI
6
M12x1.5
25
-
16.2
54.5
6
20
6
-
17
14
8
21
42
Indexing plungers GN 617-...
GN.35124
GN 617-8-AK-NI
8
M16x1.5
31
-
21.9
69.0
8
26
8
-
23
19
9
26
90
Indexing plungers GN 617-...
GN.35134
GN 617-10-AK-NI
10
M20x1.5
31
-
25.4
80.0
10
33
10
-
30
22
17
40
143
Indexing plungers GN 617-...
GN.35142
GN 617-5-AKN-NI
5
M10x1
31
-
13.8
45.0
5
33
5
-
15
22
6
15
34
Indexing plungers GN 617-...
GN.35146
GN 617-6-AKN-NI
6
M12x1.5
21
-
16.2
54.5
6
17
6
-
17
12
8
21
55
Indexing plungers GN 617-...
GN.35152
GN 617-8-AKN-NI
8
M16x1.5
25
-
21.9
69.0
8
20
8
-
23
14
9
26
107
Indexing plungers GN 617-...
GN.35156
GN 617-10-AKN-NI
10
M20x1.5
31
-
25.4
80.0
10
26
10
-
30
19
17
40
158
Indexing plungers GN 617-...
GN.35108
GN 617-5-G-NI
5
M10x1
31
M5
13.8
45.0
5
17
5
6
15
22
6
15
15
Indexing plungers GN 617-...
GN.35118
GN 617-6-G-NI
6
M12x1.5
25
M6
16.2
54.5
6
20
6
10
17
14
8
21
25
Indexing plungers GN 617-...
GN.35128
GN 617-8-G-NI
8
M16x1.5
31
M8
21.9
69.0
8
26
8
12
23
19
9
26
57
Indexing plungers GN 617-...
GN.35138
GN 617-10-G-NI
10
M20x1.5
31
M8
25.4
80.0
10
33
10
12
30
22
17
40
100
Indexing plungers GN 617-...
GN.35109
GN 617-5-GK-NI
5
M10x1
21
M5
13.8
45.0
5
17
5
6
15
12
6
15
22
Indexing plungers GN 617-...
GN.35119
GN 617-6-GK-NI
6
M12x1.5
25
M6
16.2
54.5
6
20
6
10
17
14
8
21
35
Indexing plungers GN 617-...
GN.35129
GN 617-8-GK-NI
8
M16x1.5
31
M8
21.9
69.0
8
26
8
12
23
19
9
26
77
Indexing plungers GN 617-...
GN.35139
GN 617-10-GK-NI
10
M20x1.5
31
M8
25.4
80.0
10
33
10
12
30
22
17
40
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表