目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
PLX. - Spherical knobs
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
PLX.
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/plx_combi/plx.prj},{NB=Spherical knobs PLX.32-M10-C9},{CODE=50545},{DESCRIPTION=PLX.32-M10-C9},{DIM01=32},{DIM02=29.0},{DIM03=M10},{DIM04=18},{DIM05=22},{WEIGHT=20},{NDM=10},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h min
[mm]
WEIGHT
Weight
[g]
Spherical knobs PLX.12-M4...
50481
PLX.12-M4-C9
12
11.0
M4
6
8
1
Spherical knobs PLX.16-M4...
50501
PLX.16-M4-C9
16
15.0
M4
8
9
3
Spherical knobs PLX.16-M5...
50502
PLX.16-M5-C9
16
15.0
M5
8
9
3
Spherical knobs PLX.20-M4...
50511
PLX.20-M4-C9
20
18.0
M4
12
13
5
Spherical knobs PLX.20-M5...
50512
PLX.20-M5-C9
20
18.0
M5
12
13
5
Spherical knobs PLX.20-M6...
50513
PLX.20-M6-C9
20
18.0
M6
12
14
5
Spherical knobs PLX.20-M8...
50514
PLX.20-M8-C9
20
18.0
M8
12
15
5
Spherical knobs PLX.25-M4...
50521
PLX.25-M4-C9
25
22.5
M4
15
16
10
Spherical knobs PLX.25-M5...
50522
PLX.25-M5-C9
25
22.5
M5
15
16
11
Spherical knobs PLX.25-M6...
50523
PLX.25-M6-C9
25
22.5
M6
15
16
10
Spherical knobs PLX.25-M6...
50823
PLX.25-M6-C61
25
22.5
M6
15
16
10
Spherical knobs PLX.25-M8...
50524
PLX.25-M8-C9
25
22.5
M8
15
17
10
Spherical knobs PLX.25-M8...
50824
PLX.25-M8-C61
25
22.5
M8
15
16
9
Spherical knobs PLX.25-M1...
50525
PLX.25-M10-C9
25
22.5
M10
15
17
9
Spherical knobs PLX.30-M5...
50532
PLX.30-M5-C9
30
28.0
M5
15
19
20
Spherical knobs PLX.30-M6...
50533
PLX.30-M6-C9
30
28.0
M6
15
19
19
Spherical knobs PLX.30-M8...
50534
PLX.30-M8-C9
30
28.0
M8
15
19
19
Spherical knobs PLX.30-M8...
50834
PLX.30-M8-C61
30
28.0
M8
15
19
19
Spherical knobs PLX.30-M1...
50535
PLX.30-M10-C9
30
28.0
M10
15
19
18
Spherical knobs PLX.32-M6...
50543
PLX.32-M6-C9
32
29.0
M6
18
20
22
Spherical knobs PLX.32-M8...
50544
PLX.32-M8-C9
32
29.0
M8
18
20
22
Spherical knobs PLX.32-M1...
50545
PLX.32-M10-C9
32
29.0
M10
18
22
20
Spherical knobs PLX.35-M6...
50553
PLX.35-M6-C9
35
32.5
M6
18
24
30
Spherical knobs PLX.35-M8...
50554
PLX.35-M8-C9
35
32.5
M8
18
24
30
Spherical knobs PLX.35-M1...
50555
PLX.35-M10-C9
35
32.5
M10
18
24
29
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表