目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EBK-B-SOFT - Mushroom lobe handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
EBK.SOFT
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/ebk_soft_combi/ebk.prj},{NB=Mushroom lobe handles EBK.43 B-M10-SOFT-C1},{CODE=245105-C1},{DESCRIPTION=EBK.43 B-M10-SOFT-C1},{DIM01=43},{DIM02=55},{DIM03=M10},{DIM04=32.5},{DIM05=10},{DIM06=17.5},{NDM=10.000},{KDM=8.376},{WEIGHT=71}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d6H
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
l1
[mm]
WEIGHT
Weight
[g]
Mushroom lobe handles EBK...
245101-C1
EBK.43 B-M6-SOFT-C1
43
55
M6
32.5
18
17.5
74
Mushroom lobe handles EBK...
245103-C1
EBK.43 B-M8-SOFT-C1
43
55
M8
32.5
10
17.5
72
Mushroom lobe handles EBK...
245105-C1
EBK.43 B-M10-SOFT-C1
43
55
M10
32.5
10
17.5
71
Mushroom lobe handles EBK...
245203-C1
EBK.50 B-M8-SOFT-C1
50
64
M8
37.0
20
20.0
86
Mushroom lobe handles EBK...
245205-C1
EBK.50 B-M10-SOFT-C1
50
64
M10
37.0
20
20.0
83
Mushroom lobe handles EBK...
245207-C1
EBK.50 B-M12-SOFT-C1
50
64
M12
37.0
20
20.0
79
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表