您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 334.1 - Tubular oval-cross-section handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
GN 334.1
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/gn_334_1/gn_334_1.prj},{NB=Tubular oval-cross-section handles GN 334.1-36-400-SW},{CODE=GN.14968},{DESCRIPTION=GN 334.1-36-400-SW},{DIM01=36},{DIM02=400},{DIM03=8},{DIM04=24},{DIM05=57},{DIM06=72},{DIM07=5},{DIM08=415},{DIM09=371},{DIM10=339},{DIM11=41},{WEIGHT=721},{IDNR=GN 334.1},{B1=36},{L1=400},{A=24},{D=8.5},{H1=57},{H2=72},{H3=5},{L2=415},{L3=371},{L4=339},{L5=41},{COLOR=0.38,0.38,0.38,0.00},{R=0.376},{G=0.376},{B=0.376}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
l1 ± 0.5
[mm]
DIM03
d
[mm]
DIM04
a
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
l4
[mm]
DIM11
l5
[mm]
WEIGHT
Weight
[g]
Tubular oval-cross-sectio...
GN.14962
GN 334.1-36-200-SW
36
200
8
24
57
72
5
215
171
139
41
440
Tubular oval-cross-sectio...
GN.14961
GN 334.1-36-200-EL
36
200
8
24
57
72
5
215
171
139
41
440
Tubular oval-cross-sectio...
GN.14964
GN 334.1-36-250-SW
36
250
8
24
57
72
5
265
221
189
41
470
Tubular oval-cross-sectio...
GN.14963
GN 334.1-36-250-EL
36
250
8
24
57
72
5
265
221
189
41
470
Tubular oval-cross-sectio...
GN.14966
GN 334.1-36-300-SW
36
300
8
24
57
72
5
315
271
239
41
500
Tubular oval-cross-sectio...
GN.14965
GN 334.1-36-300-EL
36
300
8
24
57
72
5
315
271
239
41
500
Tubular oval-cross-sectio...
GN.14968
GN 334.1-36-400-SW
36
400
8
24
57
72
5
415
371
339
41
721
Tubular oval-cross-sectio...
GN.14967
GN 334.1-36-400-EL
36
400
8
24
57
72
5
415
371
339
41
721
Tubular oval-cross-sectio...
GN.14970
GN 334.1-36-500-SW
36
500
8
24
57
72
5
515
471
439
41
799
Tubular oval-cross-sectio...
GN.14969
GN 334.1-36-500-EL
36
500
8
24
57
72
5
515
471
439
41
799
Tubular oval-cross-sectio...
GN.14972
GN 334.1-36-600-SW
36
600
8
24
57
72
5
615
571
539
41
878
Tubular oval-cross-sectio...
GN.14971
GN 334.1-36-600-EL
36
600
8
24
57
72
5
615
571
539
41
878
Tubular oval-cross-sectio...
GN.14974
GN 334.1-36-800-SW
36
800
8
24
57
72
5
815
771
739
41
1043
Tubular oval-cross-sectio...
GN.14973
GN 334.1-36-800-EL
36
800
8
24
57
72
5
815
771
739
41
1043
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表