目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EBP-B - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
EBP.
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/ebp_combi/ebp_b_asmtab.prj},{NB=Bridge handles EBP.145 B-M8-C2},{CODE=260241-C2},{DESCRIPTION=EBP.145 B-M8-C2},{DIM01=147.0},{DIM02=120±0.5},{DIM03=M8},{NDM=8.000},{KDM=6.647},{DIM04=27.0},{DIM05=40.5},{DIM06=9.5},{DIM07=93.0},{DIM08=13},{DIM09=2700},{DIM10=1800},{DIM11=10},{DIM12=4},{WEIGHT=59},{F=120.000},{R1=245.000},{R2=254.000},{R=0.922},{G=0.416},{B=0.039},{S=13},{C=2},{DESCRIPTIONX=2},{PPATH=ebp_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
f
[mm]
DIM03
d6H
ⁿ/ₐ
DIM04
D
[mm]
DIM05
h
[mm]
DIM06
B
[mm]
DIM07
I1
[mm]
DIM08
p
[mm]
DIM09
F1
[N]
DIM10
F2
[N]
DIM11
L1
[J]
DIM12
L2
[J]
WEIGHT
Weight
[g]
Bridge handlesEBP.110-B M...
260120-C1
EBP.110-B M5-C1
116.0
93.5±0.5
M5
22.0
35.0
7.5
72.0
10
2000
1500
8
3
46
Bridge handlesEBP.110-B M...
260120-C17
EBP.110-B M5-C17
116.0
93.5±0.5
M5
22.0
35.0
7.5
72.0
10
2000
1500
8
3
46
Bridge handlesEBP.110-B M...
260120-C2
EBP.110-B M5-C2
116.0
93.5±0.6
M5
22.0
35.0
7.5
72.0
10
2000
1500
8
3
46
Bridge handlesEBP.110-B M...
260120-C3
EBP.110-B M5-C3
116.0
93.5±0.7
M5
22.0
35.0
7.5
72.0
10
2000
1500
8
3
46
Bridge handlesEBP.110-B M...
260120-C4
EBP.110-B M5-C4
116.0
93.5±0.8
M5
22.0
35.0
7.5
72.0
10
2000
1500
8
3
46
Bridge handlesEBP.110-B M...
260120-C5
EBP.110-B M5-C5
116.0
93.5±0.9
M5
22.0
35.0
7.5
72.0
10
2000
1500
8
3
46
Bridge handlesEBP.110-B M...
260120-C6
EBP.110-B M5-C6
116.0
93.5±0.10
M5
22.0
35.0
7.5
72.0
10
2000
1500
8
3
46
Bridge handlesEBP.110 B-M...
260121-C1
EBP.110 B-M6-C1
116.0
93.5±0.5
M6
22.0
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handlesEBP.110 B-M...
260121-C17
EBP.110 B-M6-C17
116.0
93.5±0.5
M6
22.0
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handlesEBP.110 B-M...
260121-C2
EBP.110 B-M6-C2
116.0
93.5±0.5
M6
22.0
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handlesEBP.110 B-M...
260121-C3
EBP.110 B-M6-C3
116.0
93.5±0.5
M6
22.0
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handlesEBP.110 B-M...
260121-C4
EBP.110 B-M6-C4
116.0
93.5±0.5
M6
22.0
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handlesEBP.110 B-M...
260121-C5
EBP.110 B-M6-C5
116.0
93.5±0.5
M6
22.0
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handlesEBP.110 B-M...
260121-C6
EBP.110 B-M6-C6
116.0
93.5±0.5
M6
22.0
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handlesEBP.140 B-M...
260220-C1
EBP.140 B-M6-C1
144.0
117±0.5
M6
26.5
39.0
8.5
91.0
12
2000
1800
10
4
70
Bridge handlesEBP.140 B-M...
260220-C17
EBP.140 B-M6-C17
144.0
117±0.5
M6
26.5
39.0
8.5
91.0
12
2000
1800
10
4
70
Bridge handlesEBP.140 B-M...
260220-C2
EBP.140 B-M6-C2
144.0
117±0.5
M6
26.5
39.0
8.5
91.0
12
2000
1800
10
4
70
Bridge handlesEBP.140 B-M...
260220-C3
EBP.140 B-M6-C3
144.0
117±0.5
M6
26.5
39.0
8.5
91.0
12
2000
1800
10
4
70
Bridge handlesEBP.140 B-M...
260220-C4
EBP.140 B-M6-C4
144.0
117±0.5
M6
26.5
39.0
8.5
91.0
12
2000
1800
10
4
70
Bridge handlesEBP.140 B-M...
260220-C5
EBP.140 B-M6-C5
144.0
117±0.5
M6
26.5
39.0
8.5
91.0
12
2000
1800
10
4
70
Bridge handlesEBP.140 B-M...
260220-C6
EBP.140 B-M6-C6
144.0
117±0.5
M6
26.5
39.0
8.5
91.0
12
2000
1800
10
4
70
Bridge handlesEBP.140 B-M...
260221-C1
EBP.140 B-M8-C1
144.0
117±0.5
M8
26.5
39.0
8.5
91.0
13
2700
1800
10
4
65
Bridge handlesEBP.140 B-M...
260221-C17
EBP.140 B-M8-C17
144.0
117±0.5
M8
26.5
39.0
8.5
91.0
13
2700
1800
10
4
65
Bridge handlesEBP.140 B-M...
260221-C2
EBP.140 B-M8-C2
144.0
117±0.5
M8
26.5
39.0
8.5
91.0
13
2700
1800
10
4
65
Bridge handlesEBP.140 B-M...
260221-C3
EBP.140 B-M8-C3
144.0
117±0.5
M8
26.5
39.0
8.5
91.0
13
2700
1800
10
4
65
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表