目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LAC-B-R - Cam levers
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
LAC.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/lac_combi/lac_r_asmtab.prj},{NB=Cam levers LAC.80-B-M8-R(0)},{CODE=33512},{DESCRIPTION=LAC.80-B-M8-R},{POS=0},{VERS=1},{DIM01=79},{DIM02=M8},{DIM02X=8},{DIM03=-},{DIM03X=0},{DIM04=25},{DIM05=26.5},{DIM06=28},{DIM07=32.5},{DIM07X=32.5},{DIM08=7},{DIM08X=7.0},{DIM09=8.1},{DIM10=11},{DIM11=-},{DIM11X=0},{DIM12=20},{DIM13=1.00},{DIM14=7000},{WEIGHT=39},{DIS=9.8},{DIS2=12},{DIS3=11.25},{R1=11.9},{D1=10},{D2=8.6},{PPATH=lac_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d4
ⁿ/ₐ
DIM04
D
[mm]
DIM05
h min
[mm]
DIM06
h max
[mm]
DIM07
h1 max
ⁿ/ₐ
DIM08
h2
[mm]
DIM09
d1
[mm]
DIM10
d3
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
x
[mm]
DIM14
Fmax
[N]
WEIGHT
Weight
[g]
Cam levers LAC.44-B-M5-R(...
33221
LAC.44-B-M5-R
44
M5
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.50
3500
21
Cam levers LAC.44-B-M6-R(...
33412
LAC.44-B-M6-R
44
M6
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.50
3500
21
Cam levers LAC.63-B-M5-R(...
33461
LAC.63-B-M5-R
63
M5
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.75
4000
25
Cam levers LAC.63-B-M6-R(...
33462
LAC.63-B-M6-R
63
M6
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.75
4000
25
Cam levers LAC.80-B-M6-R(...
33511
LAC.80-B-M6-R
79
M6
-
25
26.5
28
32.5
7
8.1
11
-
20
1.00
7000
39
Cam levers LAC.80-B-M8-R(...
33512
LAC.80-B-M8-R
79
M8
-
25
26.5
28
32.5
7
8.1
11
-
20
1.00
7000
39
Cam levers LAC.44-SST-M5-...
33223
LAC.44-SST-M5-R
44
M5
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.50
3500
21
Cam levers LAC.44-SST-M6-...
33413
LAC.44-SST-M6-R
44
M6
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.50
3500
21
Cam levers LAC.63-SST-M5-...
33463
LAC.63-SST-M5-R
63
M5
-
22
22.5
24
26
4
6.1
9
-
18
0.75
4000
25
Cam levers LAC.63-SST-M6-...
33467
LAC.63-SST-M6-R
63
M6
-
22
22.5
24
26
4
6.1
9
-
18
0.75
4000
25
Cam levers LAC.80-SST-M6-...
33516
LAC.80-SST-M6-R
79
M6
-
25
26.5
28
32.5
7
8.1
11
-
20
1.00
7000
39
Cam levers LAC.80-SST-M8-...
33517
LAC.80-SST-M8-R
79
M8
-
25
26.5
28
32.5
7
8.1
11
-
20
1.00
7000
39
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表