目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERW-p - Flat adjustable handles
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
ERW.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/erw/erw_p.prj},{NB=Flat adjustable handles ERW.63-p-M8x40-C6},{CODE=254356-C6},{DESCRIPTION=ERW.63-p-M8x40-C6},{DIM01=63},{DIM02=M8},{DIM03=73.5},{DIM04=19.0},{DIM05=36.5},{DIM06=40.0},{DIM07=37.5},{DIM08=8},{DIM09=26.5},{DIM10=15.0},{DIM11=40},{DIM12=13.5},{DIM13=20},{WEIGHT=37},{NDM=8},{R=0.663},{G=0.118},{B=0.122},{L1=53.500},{D1=5.700},{L2=12.100},{D2=1.550},{L3=2.650}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
d1
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Flat adjustable handles E...
252851-C1
ERW.22-p-M3x10-C1
22
M3
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
10
8.5
16
8
Flat adjustable handles E...
252851-C17
ERW.22-p-M3x10-C17
22
M3
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
10
8.5
16
8
Flat adjustable handles E...
252851-C2
ERW.22-p-M3x10-C2
22
M3
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
10
8.5
16
8
Flat adjustable handles E...
252851-C3
ERW.22-p-M3x10-C3
22
M3
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
10
8.5
16
8
Flat adjustable handles E...
252851-C4
ERW.22-p-M3x10-C4
22
M3
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
10
8.5
16
8
Flat adjustable handles E...
252851-C5
ERW.22-p-M3x10-C5
22
M3
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
10
8.5
16
8
Flat adjustable handles E...
252851-C6
ERW.22-p-M3x10-C6
22
M3
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
10
8.5
16
8
Flat adjustable handles E...
252856-C1
ERW.22-p-M4x16-C1
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
9
Flat adjustable handles E...
252856-C17
ERW.22-p-M4x16-C17
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
9
Flat adjustable handles E...
252856-C2
ERW.22-p-M4x16-C2
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
9
Flat adjustable handles E...
252856-C3
ERW.22-p-M4x16-C3
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
9
Flat adjustable handles E...
252856-C4
ERW.22-p-M4x16-C4
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
9
Flat adjustable handles E...
252856-C5
ERW.22-p-M4x16-C5
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
9
Flat adjustable handles E...
252856-C6
ERW.22-p-M4x16-C6
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
9
Flat adjustable handles E...
252861-C1
ERW.22-p-M4x20-C1
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
20
8.5
16
10
Flat adjustable handles E...
252861-C17
ERW.22-p-M4x20-C17
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
20
8.5
16
10
Flat adjustable handles E...
252861-C2
ERW.22-p-M4x20-C2
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
20
8.5
16
10
Flat adjustable handles E...
252861-C3
ERW.22-p-M4x20-C3
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
20
8.5
16
10
Flat adjustable handles E...
252861-C4
ERW.22-p-M4x20-C4
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
20
8.5
16
10
Flat adjustable handles E...
252861-C5
ERW.22-p-M4x20-C5
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
20
8.5
16
10
Flat adjustable handles E...
252861-C6
ERW.22-p-M4x20-C6
22
M4
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
20
8.5
16
10
Flat adjustable handles E...
252866-C1
ERW.22-p-M5x16-C1
22
M5
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
11
Flat adjustable handles E...
252866-C17
ERW.22-p-M5x16-C17
22
M5
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
11
Flat adjustable handles E...
252866-C2
ERW.22-p-M5x16-C2
22
M5
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
11
Flat adjustable handles E...
252866-C3
ERW.22-p-M5x16-C3
22
M5
29.0
14.0
26.0
29.5
29.5
6
19.0
10.5
16
8.5
16
11
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表