目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERW-B - Flat adjustable handles
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
ERW.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/erw/erw.prj},{NB=Flat adjustable handles ERW.44-B-M5-C2},{CODE=253101-C2},{DESCRIPTION=ERW.44-B-M5-C2},{DIM01=44},{DIM02=M5},{DIM03=52.0},{DIM04=15.5},{DIM05=27.0},{DIM06=30.5},{DIM07=10},{DIM08=29.5},{DIM09=6},{DIM10=18.5},{DIM11=12.0},{DIM12=11.0},{DIM13=18},{WEIGHT=12},{NDM=5},{R=0.922},{G=0.416},{B=0.039},{L1=34.200},{D1=4.700},{L2=9.190},{D2=1.390},{L3=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
d1
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Flat adjustable handles E...
252801-C1
ERW.22-B-M3-C1
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
10.5
8.5
16
7
Flat adjustable handles E...
252801-C17
ERW.22-B-M3-C17
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
10.5
8.5
16
7
Flat adjustable handles E...
252801-C2
ERW.22-B-M3-C2
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
10.5
8.5
16
7
Flat adjustable handles E...
252801-C3
ERW.22-B-M3-C3
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
10.5
8.5
16
7
Flat adjustable handles E...
252801C4
ERW.22-B-M3-C4
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
10.5
8.5
16
7
Flat adjustable handles E...
252801-C5
ERW.22-B-M3-C5
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
10.5
8.5
16
7
Flat adjustable handles E...
252801-C6
ERW.22-B-M3-C6
22
M3
29.0
14.0
26.0
29.5
6
29.5
6
19.0
10.5
8.5
16
7
Flat adjustable handles E...
252806-C1
ERW.22-B-M4-C1
22
M4
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
8
Flat adjustable handles E...
252806-C17
ERW.22-B-M4-C17
22
M4
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
8
Flat adjustable handles E...
252806-C2
ERW.22-B-M4-C2
22
M4
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
8
Flat adjustable handles E...
252806-C3
ERW.22-B-M4-C3
22
M4
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
8
Flat adjustable handles E...
252806-C4
ERW.22-B-M4-C4
22
M4
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
8
Flat adjustable handles E...
252806-C5
ERW.22-B-M4-C5
22
M4
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
8
Flat adjustable handles E...
252806-C6
ERW.22-B-M4-C6
22
M4
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
8
Flat adjustable handles E...
252811-C1
ERW.22-B-M5-C1
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
9
Flat adjustable handles E...
252811-C17
ERW.22-B-M5-C17
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
9
Flat adjustable handles E...
252811-C2
ERW.22-B-M5-C2
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
9
Flat adjustable handles E...
252811-C3
ERW.22-B-M5-C3
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
9
Flat adjustable handles E...
252811-C4
ERW.22-B-M5-C4
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
9
Flat adjustable handles E...
252811-C5
ERW.22-B-M5-C5
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
9
Flat adjustable handles E...
252811-C6
ERW.22-B-M5-C6
22
M5
29.0
14.0
26.0
29.5
10
29.5
6
19.0
10.5
8.5
16
9
Flat adjustable handles E...
253061-C1
ERW.30-B-M3-C1
30
M3
37.5
15.5
27.0
30.5
10
29.5
6
20.5
12.0
9.0
18
8
Flat adjustable handles E...
253061-C17
ERW.30-B-M3-C17
30
M3
37.5
15.5
27.0
30.5
10
29.5
6
20.5
12.0
9.0
18
8
Flat adjustable handles E...
253061-C2
ERW.30-B-M3-C2
30
M3
37.5
15.5
27.0
30.5
10
29.5
6
20.5
12.0
9.0
18
8
Flat adjustable handles E...
253061-C3
ERW.30-B-M3-C3
30
M3
37.5
15.5
27.0
30.5
10
29.5
6
20.5
12.0
9.0
18
8
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表