目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MBT.p - Diamond cut knurled knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
MBT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/mbt_combi/mbt_p_col.prj},{NB=Diamond cut knurled knobs MBT.40 p-M8x25-C17},{CODE=34386-C17},{DESCRIPTION=MBT.40 p-M8x25-C17},{DIM01=39.5},{DIM02=M8},{DIM03=26.5},{DIM04=17},{DIM05=25},{DIM06=12.5},{WEIGHT=28},{D=39.50},{I=25.00},{L2=12.50},{L=26.50},{D1=17.00},{VER=17.000},{DX=32.500},{NDM=8.000},{KDM=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Diamond cut knurled knobs...
34221-C9
MBT.30 p-M5x10-C9
31.0
M5
24.0
15
10
11.5
13
Diamond cut knurled knobs...
34221-C2
MBT.30 p-M5x10-C2
31.0
M5
24.0
15
10
11.5
13
Diamond cut knurled knobs...
34221-C3
MBT.30 p-M5x10-C3
31.0
M5
24.0
15
10
11.5
13
Diamond cut knurled knobs...
34221-C4
MBT.30 p-M5x10-C4
31.0
M5
24.0
15
10
11.5
13
Diamond cut knurled knobs...
34221-C5
MBT.30 p-M5x10-C5
31.0
M5
24.0
15
10
11.5
13
Diamond cut knurled knobs...
34221-C6
MBT.30 p-M5x10-C6
31.0
M5
24.0
15
10
11.5
13
Diamond cut knurled knobs...
34221-C17
MBT.30 p-M5x10-C17
31.0
M5
24.0
15
10
11.5
13
Diamond cut knurled knobs...
34226-C9
MBT.30 p-M5x20-C9
31.0
M5
24.0
15
20
11.5
14
Diamond cut knurled knobs...
34226-C2
MBT.30 p-M5x20-C2
31.0
M5
24.0
15
20
11.5
14
Diamond cut knurled knobs...
34226-C3
MBT.30 p-M5x20-C3
31.0
M5
24.0
15
20
11.5
14
Diamond cut knurled knobs...
34226-C4
MBT.30 p-M5x20-C4
31.0
M5
24.0
15
20
11.5
14
Diamond cut knurled knobs...
34226-C5
MBT.30 p-M5x20-C5
31.0
M5
24.0
15
20
11.5
14
Diamond cut knurled knobs...
34226-C6
MBT.30 p-M5x20-C6
31.0
M5
24.0
15
20
11.5
14
Diamond cut knurled knobs...
34226-C17
MBT.30 p-M5x20-C17
31.0
M5
24.0
15
20
11.5
14
Diamond cut knurled knobs...
34241-C9
MBT.30 p-M5x40-C9
31.0
M5
24.0
15
40
11.5
16
Diamond cut knurled knobs...
34241-C2
MBT.30 p-M5x40-C2
31.0
M5
24.0
15
40
11.5
16
Diamond cut knurled knobs...
34241-C3
MBT.30 p-M5x40-C3
31.0
M5
24.0
15
40
11.5
16
Diamond cut knurled knobs...
34241-C4
MBT.30 p-M5x40-C4
31.0
M5
24.0
15
40
11.5
16
Diamond cut knurled knobs...
34241-C5
MBT.30 p-M5x40-C5
31.0
M5
24.0
15
40
11.5
16
Diamond cut knurled knobs...
34241-C6
MBT.30 p-M5x40-C6
31.0
M5
24.0
15
40
11.5
16
Diamond cut knurled knobs...
34241-C17
MBT.30 p-M5x40-C17
31.0
M5
24.0
15
40
11.5
16
Diamond cut knurled knobs...
34261-C9
MBT.30 p-M6x10-C9
31.0
M6
24.0
15
10
11.5
14
Diamond cut knurled knobs...
34261-C2
MBT.30 p-M6x10-C2
31.0
M6
24.0
15
10
11.5
14
Diamond cut knurled knobs...
34261-C3
MBT.30 p-M6x10-C3
31.0
M6
24.0
15
10
11.5
14
Diamond cut knurled knobs...
34261-C4
MBT.30 p-M6x10-C4
31.0
M6
24.0
15
10
11.5
14
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表