目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CT.476-B - Wing knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
CT.476
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ct_476_combi/ct_476.prj},{NB=Wing knobs CT.476/30 B-M6},{CODE=8351},{DESCRIPTION=CT.476/30 B-M6},{DIM01=32},{DIM02=M6},{DIM03=15},{DIM04=13.0},{DIM05=8},{DIM06=15},{WEIGHT=7},{NDM=6.000},{KDM=4.917}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
b
[mm]
DIM05
h
[mm]
DIM06
C
[Nm]
WEIGHT
Weight
[g]
Wing knobs CT.476/20 B-M4
8252
CT.476/20 B-M4
20
M4
11
9.5
6
6
3
Wing knobs CT.476/25 B-M5
8302
CT.476/25 B-M5
26
M5
13
11.0
6
8
4
Wing knobs CT.476/25 B-M6
8307
CT.476/25 B-M6
26
M6
13
11.0
6
10
4
Wing knobs CT.476/30 B-M5
8321
CT.476/30 B-M5
32
M5
15
13.0
6
8
4
Wing knobs CT.476/30 B-M6
8351
CT.476/30 B-M6
32
M6
15
13.0
8
15
7
Wing knobs CT.476/30 B-M8
8356
CT.476/30 B-M8
32
M8
15
13.0
8
20
8
Wing knobs CT.476/40 B-M5
8432
CT.476/40 B-M5
40
M5
17
15.5
6
8
14
Wing knobs CT.476/40 B-M6
8433
CT.476/40 B-M6
40
M6
17
15.5
8
15
12
Wing knobs CT.476/40 B-M8
8452
CT.476/40 B-M8
40
M8
17
15.5
8
24
10
Wing knobs CT.476/48 B-M8
8502
CT.476/48 B-M8
48
M8
19
19.0
10
30
14
Wing knobs CT.476/56 B-M1...
8552
CT.476/56 B-M10
56
M10
23
21.0
13
32
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表