目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BT-SST-p-SV - Knobs with locking pusher
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BT-SST-p-SV
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/bt_sst_p_sv/bt_sst_p_sv_asmtab.prj},{NB=Knobs with locking pusher BT.32-SST-p-M8x50-SV32(0)},{CODE=108735},{DESCRIPTION=BT.32-SST-p-M8x50-SV32},{ROT=0},{DIM01=32},{DIM02=M8},{DIM03=22.0},{DIM04=17},{DIM05=21},{DIM06=32},{DIM07=6.0},{DIM08=50},{DIM09=9.0},{DIM10=6.0},{DIM11=11.0},{DIM12=6.0},{WEIGHT=53},{NDM=8.000},{KDM=6.466},{PPATH=bt_sst_p_sv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
l1
[mm]
DIM09
l2
[mm]
DIM10
l3
[mm]
DIM11
l4
[mm]
DIM12
l5
[mm]
WEIGHT
Weight
[g]
Knobs with locking pusher...
108645
BT.25-SST-p-M6x25-SV15
26
M6
19.0
16
15
15
4.5
25
8.0
3.5
7.5
5.0
26
Knobs with locking pusher...
108648
BT.25-SST-p-M6x35-SV15
26
M6
19.0
16
15
15
4.5
35
8.0
3.5
7.5
5.0
30
Knobs with locking pusher...
108649
BT.25-SST-p-M6x45-SV15
26
M6
19.0
16
15
15
4.5
45
8.0
3.5
7.5
5.0
30
Knobs with locking pusher...
108701
BT.32-SST-p-M8x30-SV18
32
M8
22.0
17
21
18
6.0
30
9.0
4.0
9.0
6.0
43
Knobs with locking pusher...
108703
BT.32-SST-p-M8x40-SV18
32
M8
22.0
17
21
18
6.0
40
9.0
4.0
9.0
6.0
45
Knobs with locking pusher...
108705
BT.32-SST-p-M8x50-SV18
32
M8
22.0
17
21
18
6.0
50
9.0
4.0
9.0
6.0
47
Knobs with locking pusher...
108711
BT.32-SST-p-M8x30-SV21
32
M8
22.0
17
21
21
6.0
30
9.0
5.0
10.0
6.0
45
Knobs with locking pusher...
108713
BT.32-SST-p-M8x40-SV21
32
M8
22.0
17
21
21
6.0
40
9.0
5.0
10.0
6.0
47
Knobs with locking pusher...
108715
BT.32-SST-p-M8x50-SV21
32
M8
22.0
17
21
21
6.0
50
9.0
5.0
10.0
6.0
49
Knobs with locking pusher...
108721
BT.32-SST-p-M8x30-SV25
32
M8
22.0
17
21
25
6.0
30
9.0
5.5
10.5
6.0
47
Knobs with locking pusher...
108723
BT.32-SST-p-M8x40-SV25
32
M8
22.0
17
21
25
6.0
40
9.0
5.5
10.5
6.0
49
Knobs with locking pusher...
108725
BT.32-SST-p-M8x50-SV25
32
M8
22.0
17
21
25
6.0
50
9.0
5.5
10.5
6.0
51
Knobs with locking pusher...
108731
BT.32-SST-p-M8x30-SV32
32
M8
22.0
17
21
32
6.0
30
9.0
6.0
11.0
6.0
49
Knobs with locking pusher...
108733
BT.32-SST-p-M8x40-SV32
32
M8
22.0
17
21
32
6.0
40
9.0
6.0
11.0
6.0
51
Knobs with locking pusher...
108735
BT.32-SST-p-M8x50-SV32
32
M8
22.0
17
21
32
6.0
50
9.0
6.0
11.0
6.0
53
Knobs with locking pusher...
108741
BT.32-SST-p-M8x30-SV40
32
M8
22.0
17
21
40
6.0
30
9.0
8.0
13.0
6.0
52
Knobs with locking pusher...
108743
BT.32-SST-p-M8x40-SV40
32
M8
22.0
17
21
40
6.0
40
9.0
8.0
13.0
6.0
53
Knobs with locking pusher...
108745
BT.32-SST-p-M8x50-SV40
32
M8
22.0
17
21
40
6.0
50
9.0
8.0
13.0
6.0
55
Knobs with locking pusher...
108801
BT.40-SST-p-M10x35-SV21
40
M10
27.0
19
25
21
8.0
35
13.0
4.0
10.0
7.5
52
Knobs with locking pusher...
108803
BT.40-SST-p-M10x45-SV21
40
M10
27.0
19
25
21
8.0
45
13.0
4.0
10.0
7.5
54
Knobs with locking pusher...
108805
BT.40-SST-p-M10x55-SV21
40
M10
27.0
19
25
21
8.0
55
13.0
4.0
10.0
7.5
56
Knobs with locking pusher...
108811
BT.40-SST-p-M10x35-SV25
40
M10
27.0
19
25
25
8.0
35
13.0
4.5
10.5
7.5
54
Knobs with locking pusher...
108813
BT.40-SST-p-M10x45-SV25
40
M10
27.0
19
25
25
8.0
45
13.0
4.5
10.5
7.5
56
Knobs with locking pusher...
108815
BT.40-SST-p-M10x55-SV25
40
M10
27.0
19
25
25
8.0
55
13.0
4.5
10.5
7.5
58
Knobs with locking pusher...
108821
BT.40-SST-p-M10x35-SV32
40
M10
27.0
19
25
32
8.0
35
13.0
5.0
11.0
7.5
56
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表