目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BT-ESD-p - Fluted grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BT-ESD
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/bt_esd_combi/bt_p_esd.prj},{NB=Fluted grip knobs BT.20 p-M6x16-ESD-C},{CODE=154252},{DESCRIPTION=BT.20 p-M6x16-ESD-C},{DIM01=20},{DIM02=M6},{DIM03=16},{DIM04=11.5},{DIM05=11},{DIM06=16},{DIM07=6},{WEIGHT=11},{NDM=6.000},{KDM=4.773}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l2
[mm]
WEIGHT
Weight
[g]
Fluted grip knobs BT.16 p...
154151
BT.16 p-M5x10-ESD-C
16
M5
13
11.0
9
10
5
6
Fluted grip knobs BT.16 p...
154152
BT.16 p-M5x16-ESD-C
16
M5
13
11.0
9
16
5
6
Fluted grip knobs BT.20 p...
154251
BT.20 p-M6x10-ESD-C
20
M6
16
11.5
11
10
6
9
Fluted grip knobs BT.20 p...
154252
BT.20 p-M6x16-ESD-C
20
M6
16
11.5
11
16
6
11
Fluted grip knobs BT.20 p...
154253
BT.20 p-M6x25-ESD-C
20
M6
16
11.5
11
25
6
16
Fluted grip knobs BT.25 p...
154351
BT.25 p-M8x16-ESD-C
25
M8
19
16.0
15
16
8
15
Fluted grip knobs BT.25 p...
154352
BT.25 p-M8x25-ESD-C
25
M8
19
16.0
15
25
8
18
Fluted grip knobs BT.32 p...
154451
BT.32 p-M10x20-ESD-C
32
M10
22
17.0
21
20
9
25
Fluted grip knobs BT.32 p...
154452
BT.32 p-M10x30-ESD-C
32
M10
22
17.0
21
30
9
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表