目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BT-SST-p - Fluted grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/bt_combi/bt_s_p_inox.prj},{NB=Fluted grip knobs BT.20-SST-p-M5x10},{CODE=106541},{DESCRIPTION=BT.20-SST-p-M5x10},{DIM01=20},{DIM02=M5},{DIM03=15.0},{DIM04=11.5},{DIM05=11},{DIM06=10},{DIM07=6},{WEIGHT=6},{NDM=5.000},{KDM=4.019},{VER=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l2
[mm]
WEIGHT
Weight
[g]
Fluted grip knobs BT.12-S...
106337
BT.12-SST-p-M3x6
12
M3
11.5
9.5
6
6
4
4
Fluted grip knobs BT.12-S...
106338
BT.12-SST-p-M3x10
12
M3
11.5
9.5
6
10
4
5
Fluted grip knobs BT.12-S...
106339
BT.12-SST-p-M3x16
12
M3
11.5
9.5
6
16
4
4
Fluted grip knobs BT.16-S...
106340
BT.16-SST-p-M3x6
16
M3
13.0
11.0
9
6
5
4
Fluted grip knobs BT.16-S...
106341
BT.16-SST-p-M3x10
16
M3
13.0
11.0
9
10
5
4
Fluted grip knobs BT.16-S...
106342
BT.16-SST-p-M3x16
16
M3
13.0
11.0
9
16
5
4
Fluted grip knobs BT.16-S...
106350
BT.16-SST-p-M4x6
16
M4
13.0
11.0
9
6
5
5
Fluted grip knobs BT.16-S...
106351
BT.16-SST-p-M4x10
16
M4
13.0
11.0
9
10
5
5
Fluted grip knobs BT.16-S...
106356
BT.16-SST-p-M4x16
16
M4
13.0
11.0
9
16
5
5
Fluted grip knobs BT.16-S...
106361
BT.16-SST-p-M5x10
16
M5
13.0
11.0
9
10
5
5
Fluted grip knobs BT.16-S...
106362
BT.16-SST-p-M5x16
16
M5
13.0
11.0
9
16
5
5
Fluted grip knobs BT.16-S...
106364
BT.16-SST-p-M5x25
16
M5
13.0
11.0
9
25
5
5
Fluted grip knobs BT.20-S...
106541
BT.20-SST-p-M5x10
20
M5
15.0
11.5
11
10
6
6
Fluted grip knobs BT.20-S...
106542
BT.20-SST-p-M5x16
20
M5
15.0
11.5
11
16
6
7
Fluted grip knobs BT.20-S...
106544
BT.20-SST-p-M5x25
20
M5
15.0
11.5
11
25
6
7
Fluted grip knobs BT.20-S...
106551
BT.20-SST-p-M6x10
20
M6
15.0
11.5
11
10
6
6
Fluted grip knobs BT.20-S...
106552
BT.20-SST-p-M6x16
20
M6
15.0
11.5
11
16
6
7
Fluted grip knobs BT.20-S...
106553
BT.20-SST-p-M6x20
20
M6
15.0
11.5
11
20
6
7
Fluted grip knobs BT.20-S...
106554
BT.20-SST-p-M6x25
20
M6
15.0
11.5
11
25
6
9
Fluted grip knobs BT.20-S...
106555
BT.20-SST-p-M6x30
20
M6
15.0
11.5
11
30
6
9
Fluted grip knobs BT.25-S...
106642
BT.25-SST-p-M6x16
26
M6
19.0
16.0
15
16
8
12
Fluted grip knobs BT.25-S...
106644
BT.25-SST-p-M6x20
26
M6
19.0
16.0
15
20
8
13
Fluted grip knobs BT.25-S...
106645
BT.25-SST-p-M6x25
26
M6
19.0
16.0
15
25
8
13
Fluted grip knobs BT.25-S...
106647
BT.25-SST-p-M6x30
26
M6
19.0
16.0
15
30
8
15
Fluted grip knobs BT.32-S...
106752
BT.32-SST-p-M8x16
32
M8
22.0
17.0
21
16
9
19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表