目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
B.259-p - Knurled grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
B.259
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/b_259_combi/b_259_p.prj},{NB=Knurled grip knobs B.259/20 p-M6x16},{CODE=3011},{DESCRIPTION=B.259/20 p-M6x16},{DIM01=21},{DIM02=M6},{DIM03=25},{DIM04=13},{DIM05=16},{DIM06=12},{WEIGHT=13},{NDM=6.000},{KDM=4.773},{ZZ=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Knurled grip knobs B.259/...
3011
B.259/20 p-M6x16
21
M6
25
13
16
12
13
Knurled grip knobs B.259/...
3121
B.259/25 p-M8x20
26
M8
28
16
20
15
25
Knurled grip knobs B.259/...
3211
B.259/30 p-M8x25
31
M8
32
19
25
17
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表