目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
B.193-SST-p - Knurled grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
B.193
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/b_193_combi/b_193_s_p_inox.prj},{NB=Knurled grip knobs B.193/18-SST-p-M5x10},{CODE=102222},{DESCRIPTION=B.193/18-SST-p-M5x10},{DIM01=18},{DIM02=M5},{DIM03=12},{DIM04=13},{DIM05=16},{DIM06=3},{WEIGHT=7},{NDM=5.000},{KDM=4.019}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Knurled grip knobs B.193/...
102115
B.193/15-SST-p-M3x6
15
M3
11
11
6
2
2
Knurled grip knobs B.193/...
102116
B.193/15-SST-p-M3x10
15
M3
11
11
10
2
3
Knurled grip knobs B.193/...
102117
B.193/15-SST-p-M3x16
15
M3
11
11
16
2
4
Knurled grip knobs B.193/...
102121
B.193/15-SST-p-M4x6
15
M4
11
11
6
2
3
Knurled grip knobs B.193/...
102122
B.193/15-SST-p-M4x10
15
M4
11
11
10
2
4
Knurled grip knobs B.193/...
102123
B.193/15-SST-p-M4x16
15
M4
11
11
16
2
5
Knurled grip knobs B.193/...
102131
B.193/15-SST-p-M5x6
15
M5
11
11
10
2
4
Knurled grip knobs B.193/...
102132
B.193/15-SST-p-M5x10
15
M5
11
11
16
2
5
Knurled grip knobs B.193/...
102133
B.193/15-SST-p-M5x16
15
M5
11
11
25
2
8
Knurled grip knobs B.193/...
102221
B.193/18-SST-p-M5x6
18
M5
12
13
10
3
6
Knurled grip knobs B.193/...
102222
B.193/18-SST-p-M5x10
18
M5
12
13
16
3
7
Knurled grip knobs B.193/...
102224
B.193/18-SST-p-M5x16
18
M5
12
13
25
3
9
Knurled grip knobs B.193/...
102321
B.193/20-SST-p-M6x10
22
M6
14
15
10
4
9
Knurled grip knobs B.193/...
102322
B.193/20-SST-p-M6x16
22
M6
14
15
16
4
10
Knurled grip knobs B.193/...
102325
B.193/20-SST-p-M6x20
22
M6
14
15
20
4
12
Knurled grip knobs B.193/...
102323
B.193/20-SST-p-M6x25
22
M6
14
15
25
4
14
Knurled grip knobs B.193/...
102326
B.193/20-SST-p-M6x30
22
M6
14
15
30
4
16
Knurled grip knobs B.193/...
102421
B.193/25-SST-p-M6x16
26
M6
18
19
16
6
14
Knurled grip knobs B.193/...
102422
B.193/25-SST-p-M6x25
26
M6
18
19
25
6
16
Knurled grip knobs B.193/...
102521
B.193/30-SST-p-M8x16
31
M8
18
24
16
6
20
Knurled grip knobs B.193/...
102522
B.193/30-SST-p-M8x25
31
M8
18
24
25
6
24
Knurled grip knobs B.193/...
102523
B.193/30-SST-p-M8x40
31
M8
18
24
40
6
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表