目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCT. AE-VO - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vct_combi/vct_ae-vo.prj},{NB=Lobe knobs VCT.32 AE-VO B-M6},{CODE=150544},{DESCRIPTION=VCT.32 AE-VO B-M6},{DIM01=32},{DIM02=M6},{DIM03=23},{DIM04=15},{DIM05=10},{DIM06=12},{WEIGHT=11},{DA=6.000},{DB=4.917}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Lobe knobs VCT.25 AE-VO B...
150534
VCT.25 AE-VO B-M5
25
M5
19
13
8
10
6
Lobe knobs VCT.32 AE-VO B...
150544
VCT.32 AE-VO B-M6
32
M6
23
15
10
12
11
Lobe knobs VCT.40 AE-VO B...
150564
VCT.40 AE-VO B-M8
40
M8
27
17
12
18
24
Lobe knobs VCT.50 AE-VO B...
150584
VCT.50 AE-VO B-M10
50
M10
32
19
14
26
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表