目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 5445 - Three-arm clamping handwheel
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
GN 5445
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/gn5445/gn5445.prj},{NB=Three-arm clamping handwheel GN 5445-50-M10-MT-E},{CODE=GN.23432},{DESCRIPTION=GN 5445-50-M10-MT-E},{DIM01=50},{DIM02=M10},{NDM=10},{DIM03=21},{DIM04=21.8},{DIM05=30.0},{DIM06=17},{DIM07=18},{WEIGHT=117}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
t
[mm]
WEIGHT
Weight
[g]
Three-arm clamping handwh...
GN.23401
GN 5445-40-M6-MT-H
40
M6
18
18.8
26.0
15
12
74
Three-arm clamping handwh...
GN.23411
GN 5445-40-M8-MT-H
40
M8
18
18.8
26.0
15
15
71
Three-arm clamping handwh...
GN.23421
GN 5445-50-M8-MT-H
50
M8
21
21.8
30.0
17
15
121
Three-arm clamping handwh...
GN.23431
GN 5445-50-M10-MT-H
50
M10
21
21.8
30.0
17
18
117
Three-arm clamping handwh...
GN.23402
GN 5445-40-M6-MT-E
40
M6
18
18.8
26.0
15
12
74
Three-arm clamping handwh...
GN.23412
GN 5445-40-M8-MT-E
40
M8
18
18.8
26.0
15
15
71
Three-arm clamping handwh...
GN.23422
GN 5445-50-M8-MT-E
50
M8
21
21.8
30.0
17
15
121
Three-arm clamping handwh...
GN.23432
GN 5445-50-M10-MT-E
50
M10
21
21.8
30.0
17
18
117
Three-arm clamping handwh...
GN.23406
GN 5445-40-M6-PL-H
40
M6
18
18.8
26.0
15
12
74
Three-arm clamping handwh...
GN.23416
GN 5445-40-M8-PL-H
40
M8
18
18.8
26.0
15
15
71
Three-arm clamping handwh...
GN.23426
GN 5445-50-M8-PL-H
50
M8
21
21.8
30.0
17
15
121
Three-arm clamping handwh...
GN.23436
GN 5445-50-M10-PL-H
50
M10
21
21.8
30.0
17
18
117
Three-arm clamping handwh...
GN.23407
GN 5445-40-M6-PL-E
40
M6
18
18.8
26.0
15
12
74
Three-arm clamping handwh...
GN.23417
GN 5445-40-M8-PL-E
40
M8
18
18.8
26.0
15
15
71
Three-arm clamping handwh...
GN.23427
GN 5445-50-M8-PL-E
50
M8
21
21.8
30.0
17
15
121
Three-arm clamping handwh...
GN.23437
GN 5445-50-M10-PL-E
50
M10
21
21.8
30.0
17
18
117
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表