目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERFW+I - Crank handles with revolving handle
Elesa
GENERAL CATALOGUE
Operating Elements
Crank Handles
ERFW+I
Powered by
CAD模型選擇
{elesa/general_catalogue/01/4_crank_handles/erfw_i/erfw_i.prj},{NB=Crank handles with revolving handle ERFW.44 N-6+I-C1},{CODE=232411-C1},{DESCRIPTION=ERFW.44 N-6+I-C1},{DIM01=44},{DIM02=6},{DIM03=52.0},{DIM04=15.5},{DIM05=11.0},{DIM06=15},{DIM07=19.0},{DIM08=20},{DIM09=12.5},{DIM10=7},{DIM11=21.0},{DIM12=38},{DIM13=3},{WEIGHT=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
dH9
[mm]
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
l1
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
h4
[mm]
DIM11
H
[mm]
DIM12
r
[mm]
DIM13
f
[mm]
WEIGHT
Weight
[g]
Crank handles with revolv...
232411-C1
ERFW.44 N-6+I-C1
44
6
52.0
15.5
11.0
15
19.0
20
12.5
7
21.0
38
3
18
Crank handles with revolv...
232431-C1
ERFW.63 N-8+I-C1
63
8
73.5
19.0
13.5
20
24.5
23
18.5
8
28.5
56
4
28
Crank handles with revolv...
232451-C1
ERFW.78 N-10+I-C1
78
10
90.5
23.0
16.0
25
29.5
23
18.0
9
30.0
71
4
43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表