目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDT+I - Solid handwheels with side handle
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDT.
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdt_combi/vdt_i.prj},{NB=Solid handwheels with side handle VDT.200+I A-20},{CODE=170917},{DESCRIPTION=VDT.200+I A-20},{DIM01=200},{DIM02=20},{DIM03=68},{DIM04=30},{DIM05=40},{DIM06=38},{DIM07=50},{DIM08=51},{DIM09=52},{DIM10=110},{DIM11=31},{DIM12=9.0},{DIM13=90},{DIM14=M10},{DIM15=78},{DIM16=-},{DIM16X=0.0},{DIM17=-},{DIM17X=0},{DIM18=600},{DIM19=35},{WEIGHT=820},{MA=10.000},{MB=8.160},{VER=1},{VER1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
d6
[mm]
DIM11
h
[mm]
DIM12
h1
[mm]
DIM13
H
[mm]
DIM14
m
ⁿ/ₐ
DIM15
R
[mm]
DIM16
t
[mm]
DIM17
b
[mm]
DIM18
C
[Nm]
DIM19
L
[J]
WEIGHT
Weight
[g]
Solid handwheels with sid...
170317
VDT.100+I A-10
100
10
49
22
22
20
26
32
28
54
22
5.5
60
M6
37
-
-
180
21
185
Solid handwheels with sid...
170515
VDT.125+l A-12
125
12
57
24
26
24
28
36
31
70
27
7.0
65
M8
47
-
-
170
18
355
Solid handwheels with sid...
170717
VDT.160+I A-14
160
14
64
27
35
33
38
46
40
90
28
11.0
80
M8
62
-
-
400
25
585
Solid handwheels with sid...
170917
VDT.200+I A-20
200
20
68
30
40
38
50
51
52
110
31
9.0
90
M10
78
-
-
600
35
820
Solid handwheels with sid...
170317-K
VDT.100+I A-10-K
100
10
49
22
22
20
26
32
28
54
22
5.0
60
M6
37
11.4
3
180
21
185
Solid handwheels with sid...
170515-K
VDT.125+I A-12-K
125
12
57
24
26
24
28
36
31
70
27
7.0
65
M8
47
13.8
4
200
23
355
Solid handwheels with sid...
170717-K
VDT.160+I A-14-K
160
14
64
27
35
33
38
46
40
90
28
11.0
80
M8
62
16.3
5
400
25
585
Solid handwheels with sid...
170917-K
VDT.200+I A-20-K
200
20
68
30
40
38
50
51
52
110
31
9.0
90
M10
78
22.8
6
600
35
820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表