您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 321-R - Solid handwheels with revolving handle
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
GN 321
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/gn_321_combi/gn_321_d_asmtab.prj},{NB=Solid handwheels with revolving handle GN 321-140-B14-R},{CODE=GN.25565},{DESCRIPTION=GN 321-140-B14-R},{DIM01=140},{DIM02=14},{DIM03=36},{DIM04=16.5},{DIM05=19},{DIM06=36},{DIM07=76.5},{DIM08=61.0},{DIM09=24},{WEIGHT=507},{D1=19.000},{H=15.000},{S=4.000},{NDM=8.000},{KDM=6.466},{PPATH=gn_321_d_asmtpl.prj},{DIM10=M8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2H7
[mm]
DIM03
d3
[mm]
DIM04
b
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
DIM08
r
[mm]
DIM09
d7
[mm]
WEIGHT
Weight
[g]
Solid handwheels with rev...
GN.25505
GN 321-80-B10-R
80
10
26
13.0
16
26
44.0
33.5
16
161
Solid handwheels with rev...
GN.25515
GN 321-80-B12-R
80
12
26
13.0
16
26
44.0
33.5
16
154
Solid handwheels with rev...
GN.25525
GN 321-100-B10-R
100
10
28
14.0
17
30
58.5
42.5
18
255
Solid handwheels with rev...
GN.25535
GN 321-100-B12-R
100
12
28
14.0
17
30
58.5
42.5
18
253
Solid handwheels with rev...
GN.25545
GN 321-125-B12-R
125
12
31
15.0
18
33
61.5
54.0
22
394
Solid handwheels with rev...
GN.25555
GN 321-125-B14-R
125
14
31
15.0
18
33
61.5
54.0
22
374
Solid handwheels with rev...
GN.25565
GN 321-140-B14-R
140
14
36
16.5
19
36
76.5
61.0
24
507
Solid handwheels with rev...
GN.25575
GN 321-140-B16-R
140
16
36
16.5
19
36
76.5
61.0
24
503
Solid handwheels with rev...
GN.25585
GN 321-160-B14-R
160
14
36
18.0
20
39
76.5
71.0
24
675
Solid handwheels with rev...
GN.25595
GN 321-160-B16-R
160
16
36
18.0
20
39
76.5
71.0
24
665
Solid handwheels with rev...
GN.25605
GN 321-200-B18-R
200
18
42
20.5
24
45
86.5
89.0
25
990
Solid handwheels with rev...
GN.25615
GN 321-200-B20-R
200
20
42
20.5
24
45
86.5
89.0
25
988
Solid handwheels with rev...
GN.25625
GN 321-250-B22-R
250
22
48
23.0
28
51
86.5
113.0
25
1626
Solid handwheels with rev...
GN.25635
GN 321-250-B26-R
250
26
48
23.0
28
51
86.5
113.0
25
1583
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表