您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 321-A - Solid handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
GN 321
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/gn_321_combi/gn_321.prj},{NB=Solid handwheels GN 321-140-B14-A},{CODE=GN.25561},{DESCRIPTION=GN 321-140-B14-A},{DIM01=140},{DIM02=14},{DIM03=36},{DIM04=16},{DIM05=19},{DIM06=36},{WEIGHT=431}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2 H7
[mm]
DIM03
d3
[mm]
DIM04
b
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Solid handwheels GN 321-8...
GN.25501
GN 321-80-B10-A
80
10
26
13
16
26
134
Solid handwheels GN 321-8...
GN.25511
GN 321-80-B12-A
80
12
26
13
16
26
127
Solid handwheels GN 321-1...
GN.25521
GN 321-100-B10-A
100
10
28
14
17
30
215
Solid handwheels GN 321-1...
GN.25531
GN 321-100-B12-A
100
12
28
14
17
30
213
Solid handwheels GN 321-1...
GN.25541
GN 321-125-B12-A
125
12
31
15
18
33
318
Solid handwheels GN 321-1...
GN.25551
GN 321-125-B14-A
125
14
31
15
18
33
298
Solid handwheels GN 321-1...
GN.25561
GN 321-140-B14-A
140
14
36
16
19
36
431
Solid handwheels GN 321-1...
GN.25571
GN 321-140-B16-A
140
16
36
16
19
36
427
Solid handwheels GN 321-1...
GN.25581
GN 321-160-B14-A
160
14
36
18
20
39
570
Solid handwheels GN 321-1...
GN.25591
GN 321-160-B16-A
160
16
36
18
20
39
560
Solid handwheels GN 321-2...
GN.25601
GN 321-200-B18-A
200
18
42
20
24
45
885
Solid handwheels GN 321-2...
GN.25611
GN 321-200-B20-A
200
20
42
20
24
45
884
Solid handwheels GN 321-2...
GN.25621
GN 321-250-B22-A
250
22
48
23
28
51
1522
Solid handwheels GN 321-2...
GN.25631
GN 321-250-B26-A
250
26
48
23
28
51
1479
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表