您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
MSBS - Plug-in busbar
nVent HOFFMAN
Accessories
Floor Standing
Steel
Power Distribution
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/power_distribution/msbs.prj},{NB=MSBS41418(0)},{ITEM=MSBS41418},{DETAIL=0},{INFO=Info PDF},{DES=Plug-in busbar, 1800},{MAT=Aluminium},{H=1800},{IMAX=1400A},{MPH=1572},{IN=Up to 1400 A},{ICW=Up to 50 kA},{MASS=5.00},{EAN=8713574119796},{TARIFFN=94039010},{MI=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
For enclosure height
[mm]
IMAX
Max
[A]
MPH
Mounting plate height
[mm]
IN
Rated current
[A]
ICW
Rated short-time withstand current
[kA]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
TARIFFN
Tariff number
ⁿ/ₐ
MSBS41418
MSBS41418
Plug-in busbar, 1800
Aluminium
1800
1400A
1572
Up to 1400 A
Up to 50 kA
5.00
8713574119796
94039010
MSBS41420
MSBS41420
Plug-in busbar, 2000
Aluminium
2000
1400A
1772
Up to 1400 A
Up to 50 kA
5.00
8713574120273
94039010
MSBS41422
MSBS41422
Plug-in busbar, 2200
Aluminium
2200
1400A
1972
Up to 1400 A
Up to 50 kA
23.50
8713574119598
94039010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表