目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
ECH(T) - Compact heater with / without thermostat
nVent HOFFMAN
Thermal Management
Heating & Anti-condensation Range
Powered by
CAD模型選擇
{eldon/05_thermal_management/05_heating_anti_condensation_range/ech_t.prj},{NB=ECH150(0)},{ITEM=ECH150},{DETAIL=0},{INFO=Info PDF},{DES=Heater 150W},{MAT=Plastic},{HC=150},{IS=8.0},{L=150},{V=120-240 V AC},{MASS=0.50},{EAN=8713574122024},{TARIFFN=-},{MI=URL},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HC
Heating Capacity
[W]
IS
Starting current
[A]
L
Length
[mm]
V
Voltage
[V]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
ECH50
ECH50
Heater 50W
Plastic
50
2.5
110
120-240 V AC
0.35
8713574121775
ECH100
ECH100
Heater 100W
Plastic
100
4.5
110
120-240 V AC
0.35
8713574121751
ECH150
ECH150
Heater 150W
Plastic
150
8.0
150
120-240 V AC
0.50
8713574122024
ECHT50
ECHT50
Heater 50W
Plastic
50
2.5
110
120-240 V AC
0.35
8713574121836
ECHT100
ECHT100
Heater 100W
Plastic
100
4.5
110
120-240 V AC
0.35
8713574121850
ECHT150
ECHT150
Heater 150W
Plastic
150
8.0
150
120-240 V AC
0.50
8713574121768
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表