目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
ASR - Stainless steel, single door enclosure
nVent HOFFMAN
Wall Mounted Enclosures
Steel Range
Powered by
CAD模型選擇
{eldon/02_wall_enclosures/01_steel_range/asr_asmtab.prj},{NB=ASR0505021-316(0)},{ITEM=ASR0505021-316},{DETAIL=0},{INFO=Info PDF},{DES=Wall mounted, 500x500x210},{MAT=Stainless steel, AISI 316L},{LOCKS=1},{H=500},{W=500},{D=210},{MPH=470},{MPW=450},{DMAX=192},{MASS=15.55},{EAN=8713574120969},{TARIFFN=94032080},{MI=URL},{LOCK=0.000},{PPATH=assemblies/asr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LOCKS
No. of locks
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
MPH
Mounting Plate Height
[mm]
MPW
Mounting Plate Width
[mm]
DMAX
Max. enclosure useful depth
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
ASR0182415
ASR0182415
Wall mounted, 180x240x150
Stainless steel, AISI 304...
1
180
240
150
150
190
132
2.85
8713574120341
ASR0182415-316
ASR0182415-316
Wall mounted, 180x240x150
Stainless steel, AISI 316...
1
180
240
150
150
190
132
2.85
8713574120877
ASR0242415
ASR0242415
Wall mounted, 240x240x150
Stainless steel, AISI 304...
1
240
240
150
210
190
132
4.45
8713574120358
ASR0242415-316
ASR0242415-316
Wall mounted, 240x240x150
Stainless steel, AISI 316...
1
240
240
150
210
190
132
3.45
8713574120884
ASR0243615
ASR0243615
Wall mounted, 240x360x150
Stainless steel, AISI 304...
1
240
360
150
210
310
132
4.75
8713574120365
ASR0243615-316
ASR0243615-316
Wall mounted, 240x360x150
Stainless steel, AISI 316...
1
240
360
150
210
310
132
4.80
8713574120891
ASR0302015
ASR0302015
Wall mounted, 300x200x150
Stainless steel, AISI 304...
1
300
200
150
270
150
132
3.60
8713574120372
ASR0302015-316
ASR0302015-316
Wall mounted, 300x200x150
Stainless steel, AISI 316...
1
300
200
150
270
150
132
3.60
8713574120907
ASR0362415
ASR0362415
Wall mounted, 360x240x150
Stainless steel, AISI 304...
1
360
240
150
330
190
132
4.85
8713574120389
ASR0362415-316
ASR0362415-316
Wall mounted, 360x240x150
Stainless steel, AISI 316...
1
360
240
150
330
190
132
4.75
8713574120914
ASR0403015
ASR0403015
Wall mounted, 400x300x150
Stainless steel, AISI 304...
1
400
300
150
370
250
132
6.25
8713574120396
ASR0403015-316
ASR0403015-316
Wall mounted, 400x300x150
Stainless steel, AISI 316...
1
400
300
150
370
250
132
6.20
8713574120921
ASR0403021
ASR0403021
Wall mounted, 400x300x210
Stainless steel, AISI 304...
1
400
300
210
370
250
192
6.65
8713574168732
ASR0403021-316
ASR0403021-316
Wall mounted, 400x300x210
Stainless steel, AISI 316...
1
400
300
210
370
250
192
6.65
8713574144828
ASR0404021
ASR0404021
Wall mounted, 400x400x210
Stainless steel, AISI 304...
1
400
400
210
370
350
192
8.85
8713574120402
ASR0404021-316
ASR0404021-316
Wall mounted, 400x400x210
Stainless steel, AISI 316...
1
400
400
210
370
350
192
8.75
8713574120938
ASR0406021
ASR0406021
Wall mounted, 400x600x210
Stainless steel, AISI 304...
1
400
600
210
370
550
192
15.05
8713574120419
ASR0406021-316
ASR0406021-316
Wall mounted, 400x600x210
Stainless steel, AISI 316...
1
400
600
210
370
550
192
14.90
8713574120945
ASR0504021
ASR0504021
Wall mounted, 500x400x210
Stainless steel, AISI 304...
1
500
400
210
470
350
192
12.95
8713574120426
ASR0504021-316
ASR0504021-316
Wall mounted, 500x400x210
Stainless steel, AISI 316...
1
500
400
210
470
350
192
12.75
8713574120952
ASR0505021
ASR0505021
Wall mounted, 500x500x210
Stainless steel, AISI 304...
1
500
500
210
470
450
192
15.40
8713574120433
ASR0505021-316
ASR0505021-316
Wall mounted, 500x500x210
Stainless steel, AISI 316...
1
500
500
210
470
450
192
15.55
8713574120969
ASR0604021
ASR0604021
Wall mounted, 600x400x210
Stainless steel, AISI 304...
2
600
400
210
570
350
192
15.15
8713574120440
ASR0604021-316
ASR0604021-316
Wall mounted, 600x400x210
Stainless steel, AISI 316...
2
600
400
210
570
350
192
15.40
8713574121126
ASR0606021
ASR0606021
Wall mounted, 600x600x210
Stainless steel, AISI 304...
2
600
600
210
570
550
192
20.80
8713574120457
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表