目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
ADR - Stainless steel, double door enclosure
nVent HOFFMAN
Wall Mounted Enclosures
Steel Range
Powered by
CAD模型選擇
{eldon/02_wall_enclosures/01_steel_range/adr_asmtab.prj},{NB=ADR1001230(0)},{ITEM=ADR1001230},{DETAIL=0},{INFO=Info PDF},{DES=Wall mounted, 1000x1200x300},{MAT=Stainless steel, AISI 304L},{LOCKS=1},{H=1000},{W=1200},{D=300},{MPH=970},{MPW=1150},{DMAX=282},{MASS=77.0},{EAN=8713574120310},{TARIFFN=94032080},{MI=URL},{LOCK=2.800},{PPATH=assemblies/adr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LOCKS
No. of locks
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
MPH
Mounting Plate Height
[mm]
MPW
Mounting Plate Width
[mm]
DMAX
Max. enclosure useful depth
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
ADR1001030
ADR1001030
Wall mounted, 1000x1000x3...
Stainless steel, AISI 304...
1
1000
1000
300
970
950
282
66.0
8713574120303
ADR1001030-316
ADR1001030-316
Wall mounted, 1000x1000x3...
Stainless steel, AISI 316...
1
1000
1000
300
970
950
282
66.0
8713574120730
ADR1001230
ADR1001230
Wall mounted, 1000x1200x3...
Stainless steel, AISI 304...
1
1000
1200
300
970
1150
282
77.0
8713574120310
ADR1001230-316
ADR1001230-316
Wall mounted, 1000x1200x3...
Stainless steel, AISI 316...
1
1000
1200
300
970
1150
282
77.0
8713574120853
ADR1201240
ADR1201240
Wall mounted, 1200x1200x4...
Stainless steel, AISI 304...
1
1200
1200
400
1170
1150
382
93.0
8713574120327
ADR1201240-316
ADR1201240-316
Wall mounted, 1200x1200x4...
Stainless steel, AISI 316...
1
1200
1200
400
1170
1150
382
89.7
8713574120860
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表