您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
01 - Thermal overload relay
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Overload protection device
Powered by
CAD模型選擇
{eaton_ecad/27/37/15/01.prj},{NB=278465},{MANUID=278465},{AAB218=95.00},{AAB548=125.00},{AAP349=0},{AAP351=1},{AAP352=1},{AAS574=125.00},{AAS575=8.8},{AAD931=85364110},{BAA303=0.0},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85363030},{WEIGHT=1241.000},{LENGTH=135},{WIDTH=118.0},{DEPTH=134.0},{DESCSHORT=Overload relay, 3p, 95-125A, 1N/O+1N/C}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB218
Lowest value adjustable current range
[A]
AAB438
Release class
ⁿ/ₐ
AAB548
Greatest value adjustable current range
[A]
AAP349
Number of auxiliary contacts as changer
ⁿ/ₐ
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAN354
material declaration
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
AAN368
test function present
ⁿ/ₐ
AAN378
compensated for ambient air temperature variations
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAC378
Connection type
ⁿ/ₐ
BAD346
External reset possible
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
014479
014479
Overload relay, 3p, 1.6-2...
Overload relay for direct...
ZE-2,4
04015080144793
014479
Eaton
0
Master2016
1.60
CLASS 10
2.40
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
2.40
1.6
ZE-2,4
04015080144793
ZE
Z
Overload relay, 3p, 1.6-2...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
75.000
65
45.0
52.0
108792
108792
Overload relay, 3p, 65-75...
Overload relay for direct...
ZB65-75
04015081084128
108792
Eaton
0
Master2016
65.00
CLASS 10
75.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
75.00
4.8
ZB65-75
04015081084128
ZB65
ZB
Overload relay, 3p, 65-75...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363030
DE
23.000
75
60.0
88.0
278459
278459
Overload relay, 3p, 40-57...
Overload relay for direct...
ZB65-57
04015082784591
278459
Eaton
0
Master2016
40.00
CLASS 10
57.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
57.00
4.3
ZB65-57
04015082784591
ZB65
ZB
Overload relay, 3p, 40-57...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363030
DE
23.000
75
60.0
88.0
278457
278457
Overload relay, 3p, 16-24...
Overload relay for direct...
ZB65-24
04015082784577
278457
Eaton
0
Master2016
16.00
CLASS 10
24.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
24.00
1.9
ZB65-24
04015082784577
ZB65
ZB
Overload relay, 3p, 16-24...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363030
DE
22.000
75
60.0
88.0
014263
014263
Overload relay, 3p, 0.1-0...
Overload relay for direct...
ZE-0,16
04015080142638
014263
Eaton
0
Master2016
0.10
CLASS 10
0.16
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
0.16
1.6
ZE-0,16
04015080142638
ZE
Z
Overload relay, 3p, 0.1-0...
Eaton
85364190
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
73.000
65
45.0
52.0
014432
014432
Overload relay, 3p, 1.0-1...
Overload relay for direct...
ZE-1,6
04015080144328
014432
Eaton
0
Master2016
1.00
CLASS 10
1.60
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
1.60
1.7
ZE-1,6
04015080144328
ZE
Z
Overload relay, 3p, 1.0-1...
Eaton
85364190
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
75.000
65
45.0
52.0
045329
045329
Transformer operated over...
Transformer motor protect...
ZW7-400
04015080453291
045329
Eaton
0
Master2016
270.00
CLASS 10
400.00
0
No
1
Yes
1
Yes
Yes
IEC/EN 61439
400.00
2.5
ZW7-400
04015080453291
ZW7
ZW
Transformer operated over...
Eaton
85363090
0.0
CE
Screw connection
Yes
Direct assembly
1
1
1
1
85363090
DE
639.000
97
200.5
162.5
000245
000245
Transformer operated over...
Transformer motor protect...
ZW7-63
04015080002451
000245
Eaton
0
Master2016
42.00
CLASS 10
63.00
0
No
1
Yes
1
Yes
Yes
IEC/EN 61439
63.00
2.0
ZW7-63
04015080002451
ZW7
ZW
Transformer operated over...
Eaton
85363090
0.0
CE
Screw connection
Yes
Direct assembly
1
1
1
1
85363030
DE
774.000
97
200.5
162.5
009737
009737
Transformer operated over...
Transformer motor protect...
ZW7-240
04015080097372
009737
Eaton
0
Master2016
160.00
CLASS 10
240.00
0
No
1
Yes
1
Yes
Yes
IEC/EN 61439
240.00
2.3
ZW7-240
04015080097372
ZW7
ZW
Transformer operated over...
Eaton
85363090
0.0
CE
Screw connection
Yes
Direct assembly
1
1
1
1
85363090
DE
622.000
97
200.5
162.5
014376
014376
Overload relay, 3p, 0.6-1...
Overload relay for direct...
ZE-1,0
04015080143765
014376
Eaton
0
Master2016
0.60
CLASS 10
1.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
1.00
1.6
ZE-1,0
04015080143765
ZE
Z
Overload relay, 3p, 0.6-1...
Eaton
85364190
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
75.000
65
45.0
52.0
014300
014300
Overload relay, 3p, 0.24-...
Overload relay for direct...
ZE-0,4
04015080143000
014300
Eaton
0
Master2016
0.24
CLASS 10
0.40
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
0.40
1.8
ZE-0,4
04015080143000
ZE
Z
Overload relay, 3p, 0.24-...
Eaton
85364190
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
75.000
65
45.0
52.0
278458
278458
Overload relay, 3p, 24-40...
Overload relay for direct...
ZB65-40
04015082784584
278458
Eaton
0
Master2016
24.00
CLASS 10
40.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
40.00
3.1
ZB65-40
04015082784584
ZB65
ZB
Overload relay, 3p, 24-40...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363030
DE
22.000
75
60.0
88.0
014565
014565
Overload relay, 3p, 4-6A,...
Overload relay for direct...
ZE-6
04015080145653
014565
Eaton
0
Master2016
4.00
CLASS 10
6.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
6.00
1.8
ZE-6
04015080145653
ZE
Z
Overload relay, 3p, 4-6A,...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
87.000
65
45.0
52.0
278456
278456
Overload relay, 3p, 10-16...
Overload relay for direct...
ZB65-16
04015082784560
278456
Eaton
0
Master2016
10.00
CLASS 10
16.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
16.00
2.1
ZB65-16
04015082784560
ZB65
ZB
Overload relay, 3p, 10-16...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
22.000
75
60.0
88.0
007364
007364
Transformer operated over...
Transformer motor protect...
ZW7-160
04015080073642
007364
Eaton
0
Master2016
110.00
CLASS 10
160.00
0
No
1
Yes
1
Yes
Yes
IEC/EN 61439
160.00
2.1
ZW7-160
04015080073642
ZW7
ZW
Transformer operated over...
Eaton
85363090
0.0
CE
Screw connection
Yes
Direct assembly
1
1
1
1
85363090
DE
724.000
97
200.5
162.5
047702
047702
Transformer operated over...
Transformer motor protect...
ZW7-540
04015080477020
047702
Eaton
0
Master2016
360.00
CLASS 10
540.00
0
No
1
Yes
1
Yes
Yes
IEC/EN 61439
540.00
2.7
ZW7-540
04015080477020
ZW7
ZW
Transformer operated over...
Eaton
85363090
0.0
CE
Screw connection
Yes
Direct assembly
1
1
1
1
85363090
DE
639.000
97
200.5
162.5
052448
052448
Transformer operated over...
Transformer motor protect...
ZW7-290
04015080524489
052448
Eaton
0
Master2016
190.00
CLASS 10
290.00
0
No
1
Yes
1
Yes
Yes
IEC/EN 61439
290.00
2.4
ZW7-290
04015080524489
ZW7
ZW
Transformer operated over...
Eaton
85363090
0.0
CE
Screw connection
Yes
Direct assembly
1
1
1
1
85363090
DE
622.000
97
200.5
162.5
014333
014333
Overload relay, 3p, 0.4-0...
Overload relay for direct...
ZE-0,6
04015080143338
014333
Eaton
0
Master2016
0.40
CLASS 10
0.60
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
0.60
1.6
ZE-0,6
04015080143338
ZE
Z
Overload relay, 3p, 0.4-0...
Eaton
85364190
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
75.000
65
45.0
52.0
014518
014518
Overload relay, 3p, 2.4-4...
Overload relay for direct...
ZE-4
04015080145189
014518
Eaton
0
Master2016
2.40
CLASS 10
4.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
4.00
1.9
ZE-4
04015080145189
ZE
Z
Overload relay, 3p, 2.4-4...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
77.000
65
45.0
52.0
014285
014285
Overload relay, 3p, 0.16-...
Overload relay for direct...
ZE-0,24
04015080142850
014285
Eaton
0
Master2016
0.16
CLASS 10
0.24
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
0.24
1.5
ZE-0,24
04015080142850
ZE
Z
Overload relay, 3p, 0.16-...
Eaton
85364190
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
75.000
65
45.0
52.0
278455
278455
Overload relay, 3p, 6-10A...
Overload relay for direct...
ZB65-10
04015082784553
278455
Eaton
0
Master2016
6.00
CLASS 10
10.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
10.00
2.5
ZB65-10
04015082784553
ZB65
ZB
Overload relay, 3p, 6-10A...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
22.000
75
60.0
88.0
004991
004991
Transformer operated over...
Transformer motor protect...
ZW7-125
04015080049913
004991
Eaton
0
Master2016
85.00
CLASS 10
125.00
0
No
1
Yes
1
Yes
Yes
IEC/EN 61439
125.00
2.1
ZW7-125
04015080049913
ZW7
ZW
Transformer operated over...
Eaton
85363090
0.0
CE
Screw connection
Yes
Direct assembly
1
1
1
1
85363090
DE
724.000
97
200.5
162.5
014708
014708
Overload relay, 3p, 6-9A,...
Overload relay for direct...
ZE-9
04015080147084
014708
Eaton
0
Master2016
6.00
CLASS 10
9.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
9.00
1.7
ZE-9
04015080147084
ZE
Z
Overload relay, 3p, 6-9A,...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363010
DE
8.000
65
45.0
52.0
002618
002618
Transformer operated over...
Transformer motor protect...
ZW7-90
04015080026181
002618
Eaton
0
Master2016
60.00
CLASS 10
90.00
0
No
1
Yes
1
Yes
Yes
IEC/EN 61439
90.00
2.1
ZW7-90
04015080026181
ZW7
ZW
Transformer operated over...
Eaton
85363090
0.0
CE
Screw connection
Yes
Direct assembly
1
1
1
1
85363030
DE
774.000
97
200.5
162.5
278454
278454
Overload relay, 3p, 24-32...
Overload relay for direct...
ZB32-32
04015082784546
278454
Eaton
0
Master2016
24.00
CLASS 10
32.00
0
No
1
No
1
Yes
Yes
IEC/EN 60947-4-1
32.00
2.0
ZB32-32
04015082784546
ZB32
ZB
Overload relay, 3p, 24-32...
Eaton
85364110
0.0
CE
Screw connection
No
clamp
1
1
1
1
85363030
DE
141.000
67
45.0
96.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表