您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
16 - Current limiter
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Powered by
CAD模型選擇
{eaton_ecad/27/37/04/16.prj},{NB=082881},{MANUID=082881},{AAB447=0.0},{AAB485=63.0},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{WEIGHT=201},{LENGTH=90},{WIDTH=45},{DEPTH=56},{DESCSHORT=Current limiter, 3p, 63A, 400VAC/100kA, 690VAC/10kA},{DESCLONG=Current limiter 3pole, submountable with PKZM0-size circuit-breaker, PKZM4, PKZM01, Ue = 690 V, Iu = 63 A},{MANUTYPEDESC=CL-PKZ0},{PREVIEW=../../../_pool_/23/e5/121a097_580x580.png},{INTNO=04015080828815},{BUYER_PID=082881},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=Master2016},{AAB761=true},{BAG640=DIN track},{AAO057=CL-PKZ0},{AAO663=04015080828815},{AAU731=CL-PKZ},{AAU732=PKZ}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB447
Conditional rated short-circuit current Iq
[kA]
AAB485
rated permanent current
[A]
AAB761
short-circuit current limiter present
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
082881
082881
Current limiter, 3p, 63A,...
Current limiter 3pole, su...
CL-PKZ0
04015080828815
082881
Eaton
0
Master2016
0.0
63.0
true
DIN track
CL-PKZ0
04015080828815
CL-PKZ
PKZ
Current limiter, 3p, 63A,...
Eaton
85389099
CE
1
1
1
1
85389099
DE
201
90
45
56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表