Nederlands
polski
English
01 - Motor protection circuit-breaker
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Powered by
CAD模型選擇
{eaton_ecad/27/37/04/01.prj},{NB=197053},{MANUID=197053},{AAB455=2.20},{AAB456=4.00},{AAB485=10.00},{AAB489=150.0},{AAB542=10.00},{AAC828=6.30},{AAC829=155.0},{AAC830=155.0},{AAF728=MIN},{AAN383=MIN},{AAP351=0},{AAP352=0},{BAA020=92.5},{BAB577=93.500},{BAF016=45.0},{AAS574=10.00},{AAT080=3},{AAS575=2.16},{AAD931=85362010},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=32},{QUANTITYINT=32},{CTN=85362010},{WEIGHT=294.000},{LENGTH=76.0},{WIDTH=45},{DEPTH=94.0},{DESCSHORT=Motor protective circuit-breaker, 3p, Ir=6-10A, screw- /spring clamp connection, toggle lockable, bulk package},{DESCLONG=Motor-protective circuit-breakers; 3-pole; Ir = 6 - 10 A; screw/spring-clamp connection; thumb grip lockable}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB455
Rated operating power with AC-3, 230 V
[kW]
AAB456
Rated operating power with AC-3, 400 V
[kW]
AAB485
rated permanent current
[A]
AAB489
rated limit short-circuit switch-off current Icu with 400 V, 50 AC
[kA]
AAB542
Greatest value of overload release adjustment range
[A]
AAC074
Sensitive to phase failure
ⁿ/ₐ
AAC828
Lowest value of setting range for overload tripper
[A]
AAC829
Lowest value of setting range for short circuit tripper, undelayed
[A]
AAC830
Greatest value of tuning range short circuit tripper, undelayed
[A]
AAF728
min. rated operating voltage
[V]
AAB439
Release system
ⁿ/ₐ
AAL939
thermal protection present
ⁿ/ₐ
AAB711
Device type
ⁿ/ₐ
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
AAN361
short-circuit and/or open-circuit detection
ⁿ/ₐ
AAN383
rated service short-circuit breaking capacity Ics at 400 V, 50 Hz
[A]
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAA020
height
[mm]
BAB577
depth
[mm]
BAF016
width
[mm]
AAS574
Rated current [In] for the power loss specification
[A]
AAT080
Pole number
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAD376
Integrated auxiliary switch present
ⁿ/ₐ
BAD379
Integrated undervoltage tripper present
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC378
Connection type
ⁿ/ₐ
BAD817
Design of actuating element
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
190024
190024
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-63-EA
04015081880201
190024
Eaton
0
18.50
34.00
63.00
50.0
63.00
Yes
55.00
882.0
882.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
63.00
3
10.50
PKZM4-63-EA
04015081880201
PKZM4
PKZ
Motor protective circuit-...
Eaton
No
No
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
160.0
55
140.0
158256
158256
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-63/AK
04015081548446
158256
Eaton
0
Master2016
18.50
34.00
65.00
50.0
65.00
true
55.00
882.0
882.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
171.000
55.0
63.00
3
10.50
PKZM4-63/AK
04015081548446
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
125.000
140.0
55
171.0
222413
222413
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-63
04015082224134
222413
Eaton
0
Master2016
18.50
34.00
65.00
50.0
65.00
true
55.00
882.0
882.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
63.00
3
10.50
PKZM4-63
04015082224134
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
140.0
55
160.0
190023
190023
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-58-EA
04015081880195
190023
Eaton
0
17.00
30.00
58.00
50.0
58.00
Yes
50.00
812.0
812.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
58.00
3
9.40
PKZM4-58-EA
04015081880195
PKZM4
PKZ
Motor protective circuit-...
Eaton
No
No
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
160.0
55
140.0
158255
158255
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-58/AK
04015081548439
158255
Eaton
0
Master2016
17.00
30.00
58.00
50.0
58.00
true
50.00
812.0
812.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
171.000
55.0
58.00
3
9.40
PKZM4-58/AK
04015081548439
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
125.000
140.0
55
171.0
222394
222394
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-58
04015082223946
222394
Eaton
0
Master2016
17.00
30.00
58.00
50.0
58.00
true
50.00
812.0
812.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
58.00
3
9.40
PKZM4-58
04015082223946
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
140.0
55
160.0
190022
190022
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-50-EA
04015081880188
190022
Eaton
0
14.00
25.00
50.00
50.0
50.00
Yes
40.00
700.0
700.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
50.00
3
8.20
PKZM4-50-EA
04015081880188
PKZM4
PKZ
Motor protective circuit-...
Eaton
No
No
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
160.0
55
140.0
158252
158252
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-32/AK
04015081548408
158252
Eaton
0
Master2016
7.50
15.00
32.00
50.0
32.00
true
25.00
448.0
448.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
171.000
55.0
32.00
3
6.00
PKZM4-32/AK
04015081548408
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
125.000
140.0
55
171.0
158254
158254
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-50/AK
04015081548422
158254
Eaton
0
Master2016
14.00
25.00
50.00
50.0
50.00
true
40.00
700.0
700.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
171.000
55.0
50.00
3
8.20
PKZM4-50/AK
04015081548422
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
125.000
140.0
55
171.0
222355
222355
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-50
04015082223557
222355
Eaton
0
Master2016
14.00
25.00
50.00
50.0
50.00
true
40.00
700.0
700.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
50.00
3
8.20
PKZM4-50
04015082223557
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
140.0
55
160.0
190021
190021
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-40-EA
04015081880171
190021
Eaton
0
11.00
20.00
40.00
50.0
40.00
Yes
32.00
560.0
560.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
40.00
3
6.90
PKZM4-40-EA
04015081880171
PKZM4
PKZ
Motor protective circuit-...
Eaton
No
No
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
160.0
55
140.0
222353
222353
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-32
04015082223533
222353
Eaton
0
Master2016
7.50
15.00
32.00
50.0
32.00
true
25.00
448.0
448.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
32.00
3
6.00
PKZM4-32
04015082223533
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
140.0
55
160.0
158253
158253
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-40/AK
04015081548415
158253
Eaton
0
Master2016
11.00
20.00
40.00
50.0
40.00
true
32.00
560.0
560.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
171.000
55.0
40.00
3
6.90
PKZM4-40/AK
04015081548415
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
125.000
140.0
55
171.0
190019
190019
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-25-EA
04015081880157
190019
Eaton
0
5.50
12.50
25.00
150.0
25.00
Yes
16.00
388.0
388.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
150.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
25.00
3
4.90
PKZM4-25-EA
04015081880157
PKZM4
PKZ
Motor protective circuit-...
Eaton
No
No
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
160.0
55
140.0
222354
222354
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-40
04015082223540
222354
Eaton
0
Master2016
11.00
20.00
40.00
50.0
40.00
true
32.00
560.0
560.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
40.00
3
6.90
PKZM4-40
04015082223540
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
140.0
55
160.0
190020
190020
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-32-EA
04015081880164
190020
Eaton
0
7.50
15.00
32.00
50.0
32.00
Yes
25.00
448.0
448.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
50.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
32.00
3
6.00
PKZM4-32-EA
04015081880164
PKZM4
PKZ
Motor protective circuit-...
Eaton
No
No
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
160.0
55
140.0
158251
158251
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-25/AK
04015081548392
158251
Eaton
0
Master2016
5.50
12.50
25.00
150.0
25.00
true
16.00
350.0
350.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
150.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
171.000
55.0
25.00
3
4.90
PKZM4-25/AK
04015081548392
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
125.000
140.0
55
171.0
222352
222352
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-25
04015082223526
222352
Eaton
0
Master2016
5.50
12.50
25.00
150.0
25.00
true
16.00
350.0
350.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
150.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
25.00
3
4.90
PKZM4-25
04015082223526
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
140.0
55
160.0
190018
190018
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-16-EA
04015081880140
190018
Eaton
0
4.00
7.50
16.00
150.0
16.00
Yes
10.00
248.0
248.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
150.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
16.00
3
4.70
PKZM4-16-EA
04015081880140
PKZM4
PKZ
Motor protective circuit-...
Eaton
No
No
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
160.0
55
140.0
158250
158250
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-16/AK
04015081548385
158250
Eaton
0
Master2016
4.00
7.50
16.00
150.0
16.00
true
10.00
224.0
224.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
150.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
171.000
55.0
16.00
3
4.70
PKZM4-16/AK
04015081548385
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
125.000
140.0
55
171.0
222350
222350
Motor protective circuit-...
Motor-protective circuit-...
PKZM4-16
04015082223502
222350
Eaton
0
Master2016
4.00
7.50
16.00
150.0
16.00
true
10.00
224.0
224.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
150.0
0
0
IEC/EN 60947, VDE 0660, U...
140.0
160.000
55.0
16.00
3
4.70
PKZM4-16
04015082223502
PKZM4
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
1136.000
140.0
55
160.0
229836
229836
Motor protective circuit-...
Motor-protective circuit-...
PKZM0-6,3-SC
04015082298364
229836
Eaton
0
Master2016
1.10
2.20
6.30
150.0
6.30
true
4.00
98.0
98.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
0
0
IEC/EN 60947-4-1, UL 6094...
92.5
76.000
45.0
6.30
3
1.90
PKZM0-6,3-SC
04015082298364
PKZM0
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Spring pulley connection
Rotating knob
1
1
1
1
85362010
DE
292.000
93.0
45
76.0
199156
199156
Motor protective circuit-...
Motor-protective circuit-...
PKZM0-6,3-PI
04015081972401
199156
Eaton
0
1.10
2.20
6.30
150.0
6.30
Yes
4.00
98.0
98.0
690.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
150.0
0
0
IEC/EN 60947-4-1, UL 6094...
108.9
76.000
45.0
6.30
3
1.90
PKZM0-6,3-PI
04015081972401
PKZM0
PKZ
Motor protective circuit-...
Eaton
No
No
IP20
85362010
CE
Spring pulley connection
Rotating knob
1
1
1
1
85362010
DE
343.000
75.0
45
109.0
202750
202750
Motor protective circuit-...
Motor-protective circuit-...
PKZM0-6,3-GVP2
04015082027506
202750
Eaton
0
Master2016
1.10
2.20
6.30
150.0
6.30
true
4.00
98.0
98.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
0
0
IEC/EN 60947-4-1, UL 6094...
92.5
76.000
45.0
6.30
3
1.90
PKZM0-6,3-GVP2
04015082027506
PKZM0
PKZ
Motor protective circuit-...
Eaton
false
false
IP20
85362010
CE
Screw connection
Rotating knob
1
1
27
27
85362010
DE
29.000
93.0
45
76.0
189902
189902
Motor protective circuit-...
Motor-protective circuit-...
PKZM0-6,3-EA
04015081878987
189902
Eaton
0
1.10
2.20
6.30
150.0
6.30
Yes
4.00
98.0
98.0
Thermo-magnetic
Built-in unit fixed insta...
Yes
No
0
0
IEC/EN 60947-4-1, UL 6094...
92.5
76.000
45.0
6.30
3
1.90
PKZM0-6,3-EA
04015081878987
PKZM0
PKZ
Motor protective circuit-...
Eaton
No
No
IP20
85362010
CE
Screw connection
Rotating knob
1
1
1
1
85362010
DE
29.000
76.0
45
93.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表