您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Handle for power circuit breaker [EC000229]
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/23499.prj},{NB=165719},{PLID=165719},{NETTO_WEIGHT=1.17600},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/4c/fc/e5/23499_preview_260.png},{MANUTYPEDESC=NZM4-XDVGR},{DESCSHORT=Rotary handle, red/yellow, lockable on the handle, size 4, IEC},{DESCLONG=Optional accessories for circuit-breaker series NZM offers a comprehensive portfolio of application possibilities for worldwide use. Modular functional groups make mounting flexible and simple.},{INTNO=4015081622375},{ECLASS_13_0=Handle for switch devices [AKF012019]},{ETIM_9_0=Handle for power circuit breaker [EC000229]},{EF004054=false},{EF026057=false},{EF001163=true},{EF000007=Black},{EF001433=true},{EF001434=false},{EF005863=true}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF004054
With restart blockage
ⁿ/ₐ
EF026057
With key lock
ⁿ/ₐ
EF001163
Padlock locking
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
EF001433
Suitable for emergency stop
ⁿ/ₐ
EF001434
With extension shaft
ⁿ/ₐ
EF005863
Suitable for power circuit breaker
ⁿ/ₐ
EF007252
Suitable for switch disconnector
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
107249
107249
NZM1-XRAVR
Drive, on rear, 3p, locka...
Optional accessories for ...
4015081070220
0.56000
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
true
true
true
4X, 12
266632
266632
NZM1-XHBR
Main switch assembly kit,...
Optional accessories for ...
4015082666323
0.78600
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
true
true
true
4X, 12
107245
107245
NZM1-XRAV
Drive, on rear, 3p, locka...
Optional accessories for ...
4015081070084
0.56000
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
260127
260127
NZM2-XDV
Rotary handle, lockable, ...
Optional accessories for ...
4015082601270
0.38000
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
260125
260125
NZM1-XDV
Rotary handle, lockable, ...
Optional accessories for ...
4015082601256
0.19500
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
260135
260135
NZM1-XDVR
Rotary handle, red-yellow...
Optional accessories for ...
4015082601355
0.20000
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
100747
100747
NZM2-XDGVR
Rotary handle, red-yellow...
Rotary handle, red-yellow...
4015081006472
0.12000
Handle for switch devices...
Handle for power circuit ...
false
false
false
-
false
false
false
false
-
283471
283471
PN1-XPA
Paralleling mechanism
Optional accessories for ...
4015082834715
0.90000
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
false
true
Other
266621
266621
NZM1/2-XDZ
Additional handle, for si...
Optional accessories for ...
4015082666217
0.07400
Handle for switch devices...
Handle for power circuit ...
false
false
false
Black
false
false
true
true
Other
260137
260137
NZM2-XDVR
Rotary handle, red-yellow...
Optional accessories for ...
4015082601379
0.38600
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
260140
260140
NZM3-XDVR
Rotary handle, red-yellow...
Optional accessories for ...
4015082601409
0.85400
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
285763
285763
NZM1-XDV-MODAN
Rotary drive, Modan door ...
Optional accessories for ...
4015082857639
0.13100
Handle for switch devices...
Handle for power circuit ...
false
false
false
-
false
false
false
false
-
266676
266676
NZM1/2-XZB
Additional plate
Optional accessories for ...
4015082666767
0.17600
Handle for switch devices...
Handle for power circuit ...
false
false
false
Black
false
false
true
true
Other
260129
260129
NZM3-XDV
Rotary handle, lockable, ...
Optional accessories for ...
4015082601294
0.88100
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
266671
266671
NZM1-XSRM-L
Main switch assembly kit,...
Optional accessories for ...
4015082666712
1.51100
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
true
true
true
4X, 12
260201
260201
NZM2/3-XKAV
Toggle lever locking devi...
Optional accessories for ...
4015082602017
0.14600
Handle for switch devices...
Handle for power circuit ...
false
false
true
Other
false
true
true
true
Other
260131
260131
NZM1-XDTV
Rotary handle, lockable o...
Contactor with spring-loa...
4015082601317
0.28800
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
172536
172536
NZM1-XDKL
Rotary handle, + key lock...
Optional accessories for ...
4015081690824
0.20700
Handle for switch devices...
Handle for power circuit ...
false
true
false
Black
false
false
true
true
4X, 12
266665
266665
NZM1-XSM-R
Main switch assembly kit,...
Optional accessories for ...
4015082666651
1.54100
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
true
true
true
4X, 12
271454
271454
NZM2-XDTV-NA
Rotary handle, black, loc...
Optional accessories for ...
4015082714543
0.33000
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
260142
260142
NZM1-XDTVR
Rotary handle, red-yellow...
Optional accessories for ...
4015082601423
0.29000
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
107247
107247
NZM2-XRAV
Drive, on rear, 3p, locka...
Optional accessories for ...
4015081070206
0.94000
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
172538
172538
NZM3-XDKL
Rotary handle, + key lock...
Optional accessories for ...
4015081690848
0.87600
Handle for switch devices...
Handle for power circuit ...
false
true
false
Black
false
false
true
true
4X, 12
271453
271453
NZM1-XDTV-NA
Rotary handle, black, loc...
Optional accessories for ...
4015082714536
0.16000
Handle for switch devices...
Handle for power circuit ...
false
false
true
Black
false
false
true
true
4X, 12
266673
266673
NZM1-XSRM-R
Main switch assembly kit,...
Optional accessories for ...
4015082666736
1.53600
Handle for switch devices...
Handle for power circuit ...
false
false
true
Red
true
false
true
true
4X, 12
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表