您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Wiring set for power circuit breaker [EC002050]
Eaton's CAD
Industrial control, drives, automation and sensors
Motor protection and overload relays
23238
Powered by
CAD模型選擇
{eaton_cad/23126/23144/23238/23619.prj},{NB=112118},{PLID=112118},{NETTO_WEIGHT=0.03300},{EF001589=3},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/c4/dd/f1/23619_preview_30.png},{MANUTYPEDESC=PKZM0-XM12DM},{DESCSHORT=Connection element, mechanical, for DILM7-M15},{DESCLONG=Mechanical link module between PKZM0 and contactor},{INTNO=4015081116782},{ECLASS_13_0=Wiring set for circuit breaker [ACN957016]},{ETIM_9_0=Wiring set for power circuit breaker [EC002050]},{EF000010=Other},{DATA_SHEET=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001589
Suitable for number of poles
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
101056
101056
PKZM4-XM65DE
Kit, motor starter, for D...
Electric contact module f...
4015081009510
0.02700
Wiring set for circuit br...
Wiring set for power circ...
3
Direct circuit
239349
239349
PKZM0-XM32DE
Wiring module, for DILM17...
Electric contact module a...
4015082393496
0.02300
Wiring set for circuit br...
Wiring set for power circ...
3
Direct circuit
112118
112118
PKZM0-XM12DM
Connection element, mecha...
Mechanical link module be...
4015081116782
0.03300
Wiring set for circuit br...
Wiring set for power circ...
3
Other
190312
190312
PKZM0-XDM32ME
Wiring module, for DILM17...
Mechanical connector and ...
4015081898305
0.02800
Wiring set for circuit br...
Wiring set for power circ...
3
Direct circuit
199462
199462
PKZM0-XDM32M-PI
Wiring set, For DOL Start...
Wiring set, For DOL Start...
4015081978687
0.03400
Wiring set for circuit br...
Wiring set for power circ...
3
Direct circuit
179646
179646
PKZM0-XDM15ME
Wiring module, for DILM7-...
Mechanical connector and ...
4015081747252
0.02000
Wiring set for circuit br...
Wiring set for power circ...
3
Direct circuit
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表