目錄: Eaton BIM
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
NexiTech LED IP65 - Exit sign
Eaton BIM
Safety, security & emergency communications
Emergency Lighting Central Battery Systems
Safety & exit signs - Indoor
NexiTech LED
Powered by
CAD模型選擇
{eaton_bim/safety_security_em_com/em_light_central/safety_exit_signs_indoor/naxitech_led/nexitech_led_ip65_signage.prj},{NB=NEXI250-CGS-IP / NEXI-PICTO-L(300)},{MEAN=3660191603113},{EF7004258=1},{EF7009349=250},{EF7000008=125},{EF7001456=53},{EF7001438=308},{EF7000846=0},{EF7023518=0},{EF7004265=0},{EF7000085=2.5},{EF7009347=4.20},{EF7011954=70},{GWT=850},{PREVIEW=nexitech_led_ip65_signage_1.png},{PREVIEW2=../../../pictogram_left.png},{PF=NexiTech LED IP65},{M1=NEXI250-CGS-IP},{MDESC=NEXITECH LED 250lm CG-S IP65},{M2=NEXI-PICTO-L},{M2EAN=3660191600587},{M2DESC=NEXITECH LED PICTO LEFT},{M12=NEXI250-CGS-IP / NEXI-PICTO-L},{M12EAN=3660191603113 / 3660191600587},{M12DESC=NEXITECH LED 250lm CG-S IP65 with Pictogram Left},{PO=Left},{EF7000003=Wall surface mounted},{EF7000030=Escape route signage},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Part Number
ⁿ/ₐ
PF
Product Family
ⁿ/ₐ
M1
Material 1
ⁿ/ₐ
MEAN
Material 1 EAN
ⁿ/ₐ
MDESC
Material 1 Description
ⁿ/ₐ
M2
Material 2
ⁿ/ₐ
M2EAN
Material 2 EAN
ⁿ/ₐ
M2DESC
Material 2 Description
ⁿ/ₐ
M12
Material 1+2
ⁿ/ₐ
M12EAN
Material 1+2 EAN
ⁿ/ₐ
M12DESC
Material 1+2 Description
ⁿ/ₐ
PO
Pictogram option
ⁿ/ₐ
EF7000003
Mounting method
ⁿ/ₐ
EF7000030
Function
ⁿ/ₐ
EF7001278
Type of indicator
ⁿ/ₐ
EF7011099
Pictogram included
ⁿ/ₐ
EF7002423
Lamp type
ⁿ/ₐ
EF7004258
Number of lighting heads
ⁿ/ₐ
EF7001596
Material housing
ⁿ/ₐ
EF7000136
Colour housing
ⁿ/ₐ
EF7000187
Voltage type
ⁿ/ₐ
EF7005127
Nominal voltage
[Vac / Vdc]
EF7012170
Light distributor
ⁿ/ₐ
EF7005474
Degree of protection (IP)
ⁿ/ₐ
EF7004293
Impact strength
ⁿ/ₐ
EF7000004
Protection class
ⁿ/ₐ
EF7012090
Rated ambient temperature acc. IEC62722-2-1
[°C]
EF7009349
Rated luminous flux acc. IEC 62722-2-1
[lm]
EF7008732
Recognition distance
[m]
EF7000008
Width
[mm]
EF7001456
Height/depth
[mm]
EF7001438
Length
[mm]
EF7000085
Conductor cross section
[mm^2]
TS
Testing system
ⁿ/ₐ
F
Frequency
[Hz]
OUC
Outdoor use compliance
ⁿ/ₐ
EF7006420
Luminaire with limited surface temperature, class "D“
ⁿ/ₐ
PDH14
Current consumption at 220V DC
[mA]
PDH15
Apparent power at mains operation
[VA]
EF7009347
Max. system power
[W]
NEXI250-CGS-IP / NEXI-PIC...
NEXI250-CGS-IP / NEXI-PIC...
NexiTech LED IP65
NEXI250-CGS-IP
3660191603113
NEXITECH LED 250lm CG-S I...
NEXI-PICTO-D
3660191600563
NEXITECH LED PICTO DOWN
NEXI250-CGS-IP / NEXI-PIC...
3660191603113 / 366019160...
NEXITECH LED 250lm CG-S I...
Down
Wall surface mounted
Escape route signage
Only single-sided
Yes
LED not exchangeable
1
Plastic
White
AC/DC
220 - 240 / 176 - 275
Reflector
IP65
IK07
II
-10 - 40
250
20
125
53
308
2.5
CG-S | STAR | STAR+
50 - 60
False
False
25.5
7.6
4.20
NEXI250-CGS-IP / NEXI-PIC...
NEXI250-CGS-IP / NEXI-PIC...
NexiTech LED IP65
NEXI250-CGS-IP
3660191603113
NEXITECH LED 250lm CG-S I...
NEXI-PICTO-L
3660191600587
NEXITECH LED PICTO LEFT
NEXI250-CGS-IP / NEXI-PIC...
3660191603113 / 366019160...
NEXITECH LED 250lm CG-S I...
Left
Wall surface mounted
Escape route signage
Only single-sided
Yes
LED not exchangeable
1
Plastic
White
AC/DC
220 - 240 / 176 - 275
Reflector
IP65
IK07
II
-10 - 40
250
20
125
53
308
2.5
CG-S | STAR | STAR+
50 - 60
False
False
25.5
7.6
4.20
NEXI250-CGS-IP / NEXI-PIC...
NEXI250-CGS-IP / NEXI-PIC...
NexiTech LED IP65
NEXI250-CGS-IP
3660191603113
NEXITECH LED 250lm CG-S I...
NEXI-PICTO-R
3660191600600
NEXITECH LED PICTO RIGHT
NEXI250-CGS-IP / NEXI-PIC...
3660191603113 / 366019160...
NEXITECH LED 250lm CG-S I...
Right
Wall surface mounted
Escape route signage
Only single-sided
Yes
LED not exchangeable
1
Plastic
White
AC/DC
220 - 240 / 176 - 275
Reflector
IP65
IK07
II
-10 - 40
250
20
125
53
308
2.5
CG-S | STAR | STAR+
50 - 60
False
False
25.5
7.6
4.20
NEXI250-CGS-IP / NEXI-PIC...
NEXI250-CGS-IP / NEXI-PIC...
NexiTech LED IP65
NEXI250-CGS-IP
3660191603113
NEXITECH LED 250lm CG-S I...
NEXI-PICTO-U
3660191600754
NEXITECH LED PICTO UP
NEXI250-CGS-IP / NEXI-PIC...
3660191603113 / 366019160...
NEXITECH LED 250lm CG-S I...
Up
Wall surface mounted
Escape route signage
Only single-sided
Yes
LED not exchangeable
1
Plastic
White
AC/DC
220 - 240 / 176 - 275
Reflector
IP65
IK07
II
-10 - 40
250
20
125
53
308
2.5
CG-S | STAR | STAR+
50 - 60
False
False
25.5
7.6
4.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NexiTech IP40 with Edge Panel 30m - Self-contained exit sign
Eaton BIM
20.06.2024
SafeLite - Safety luminaire
Eaton BIM
20.06.2024
NexiTech LED IP65 - Safety luminaire
Eaton BIM
20.06.2024
46011 LED - Exit sign
Eaton BIM
14.09.2022
BeamTech - Beam light
Eaton BIM
20.06.2024
SafeLite - Exit sign
Eaton BIM
20.06.2024
BeamLite II - Beam light
Eaton BIM
20.06.2024
NexiTech IP40 with Edge Panel 20m - Self-contained exit sign
Eaton BIM
20.06.2024
FlexiTech EW 20m - Exit sign
Eaton BIM
20.06.2024
FlexiTech EW 30m - Exit sign
Eaton BIM
20.06.2024
EC000981 - Explosion proof emergency and security luminaire
Eaton BIM
20.06.2024
i-P65+ - Safety luminaire
Eaton BIM
20.06.2024
GuideLed SL Recessed - Safety luminaire
Eaton BIM
20.06.2024
GuideLed 20m wall - Self-contained exit sign
Eaton BIM
20.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表