您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Eaton BIM
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
GuideLed 20m Wall - Exit Sign
Eaton BIM
Safety, security & emergency communications
Emergency Lighting Central Battery Systems
Exit signs - Indoor
GuideLed
GuideLed 20m
Powered by
CAD模型選擇
{eaton_bim/safety_security_em_com/em_light_central/exit_panel_lum/guideled/guideled_20m/guideled.prj},{NB=40071353641/40071354500(300)},{EF7001438=226},{EF7001456=134},{HIDE=1},{V=1},{PDFHELP=1},{PREVIEW=guideled_prew.png},{PF=GuideLed},{M1=40071353641},{MEAN=4012539321934},{MDESC=GuideLed 1x011 CG-S Wall mounting},{M2=40071354500},{M2EAN=4012539328612},{M2DESC=GuideLed 20m PL Picto ISO 7010},{M12=40071353641/40071354500},{M12EAN=4012539321934/4012539328612},{M12DESC=GuideLed 10011 CG-S Wall mounting with Pictogram Left 20m},{EF7000003=Wall built-up},{EF7000004=II},{EF7000008=36},{EF7000015=-},{EF7000030=Escape route signage},{EF7000085=2.5},{EF7000136=Grey},{EF7000187=AC/DC},{EF7000846=-},{EF7000943=-},{EF7001278=Only single-sided},{EF7001596=Polycarbonate},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Part Number
ⁿ/ₐ
PF
Product Family
ⁿ/ₐ
M1
Material 1
ⁿ/ₐ
MEAN
Material 1 EAN
ⁿ/ₐ
MDESC
Material 1 Description
ⁿ/ₐ
M2
Material 2
ⁿ/ₐ
M2EAN
Material 2 EAN
ⁿ/ₐ
M2DESC
Material 2 Description
ⁿ/ₐ
M12
Material 1+2
ⁿ/ₐ
M12EAN
Material 1+2 EAN
ⁿ/ₐ
M12DESC
Material 1+2 Description
ⁿ/ₐ
EF7000003
Mounting method
ⁿ/ₐ
EF7000004
Protection class
ⁿ/ₐ
EF7000008
Width
[mm]
EF7000015
Outer diameter
[mm]
EF7000030
Function
ⁿ/ₐ
EF7000085
Conductor cross section
[mm^2]
EF7000136
Colour housing
ⁿ/ₐ
EF7000187
Voltage type
ⁿ/ₐ
EF7000846
Built-in width
[mm]
EF7000943
Built-in diameter
[mm]
EF7001278
Type of indicator
ⁿ/ₐ
EF7001438
Length
[mm]
EF7001456
Height/depth
[mm]
EF7001596
Material housing
ⁿ/ₐ
EF7002423
Lamp type
ⁿ/ₐ
EF7004258
Number of lighting heads
ⁿ/ₐ
EF7004265
Built-in length
[mm]
EF7004293
Impact strength
ⁿ/ₐ
EF7005127
Nominal voltage
[Vac / Vdc]
EF7005474
Degree of protection (IP)
ⁿ/ₐ
EF7008732
Recognition distance
[m]
EF7009347
Max. system power
[W]
EF7009349
Rated luminous flux acc. IEC 62722-2-1
[lm]
EF7011099
Pictogram included
ⁿ/ₐ
EF7012090
Rated ambient temperature acc. IEC62722-2-1
[°C]
EF7012170
Light distributor
ⁿ/ₐ
EF7023518
Built-in height/depth
[mm]
TS
Testing system
ⁿ/ₐ
F
Frequency
[Hz]
GWT
Luminaire with limited surface temperature, class "D"
ⁿ/ₐ
OUC
Outdoor use compliance
ⁿ/ₐ
MODE
Current consumption at 220V DC
[mA]
AT
Apparent power at mains operation
[VA]
40071353641/40071354500(3...
40071353641/40071354500
GuideLed
40071353641
4012539321934
GuideLed 1x011 CG-S Wall ...
40071354500
4012539328612
GuideLed 20m PL Picto ISO...
40071353641/40071354500
4012539321934/40125393286...
GuideLed 10011 CG-S Wall ...
Wall built-up
II
36
-
Escape route signage
2.5
Grey
AC/DC
-
-
Only single-sided
226
134
Polycarbonate
LED not exchangeable
-
-
IK03
220-240 / 176-275
IP40
20
1.9
-
Yes
-20 - 40
Diffuser lens/optic/panel
-
CG-S | STAR | STAR+
50-60,0
No
No
8
4
40071353641/40071354501(3...
40071353641/40071354501
GuideLed
40071353641
4012539321934
GuideLed 1x011 CG-S Wall ...
40071354501
4012539328711
GuideLed 20m PR Picto ISO...
40071353641/40071354501
4012539321934/40125393287...
GuideLed 10011 CG-S Wall ...
Wall built-up
II
36
-
Escape route signage
2.5
Grey
AC/DC
-
-
Only single-sided
226
134
Polycarbonate
LED not exchangeable
-
-
IK03
220-240 / 176-275
IP40
20
1.9
-
Yes
-20 - 40
Diffuser lens/optic/panel
-
CG-S | STAR | STAR+
50-60,0
No
No
8
4
40071353641/40071354502(3...
40071353641/40071354502
GuideLed
40071353641
4012539321934
GuideLed 1x011 CG-S Wall ...
40071354502
4012539328728
GuideLed 20m PU Picto ISO...
40071353641/40071354502
4012539321934/40125393287...
GuideLed 10011 CG-S Wall ...
Wall built-up
II
36
-
Escape route signage
2.5
Grey
AC/DC
-
-
Only single-sided
226
134
Polycarbonate
LED not exchangeable
-
-
IK03
220-240 / 176-275
IP40
20
1.9
-
Yes
-20 - 40
Diffuser lens/optic/panel
-
CG-S | STAR | STAR+
50-60,0
No
No
8
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表