目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
EHU - Ecorich Hybrid unit
Duplomatic
Group 9: ACCESSORIES
96 500 EHU Ecorich Hybrid Unit
Powered by
CAD模型選擇
{duplomatic/09_accessories/96500/96500_asmtab.prj},{NB=EHU3007-40-YC},{TIPO=EHU},{DISPL=30 = 28.5 l/min},{PMAX=70 = 70 bar},{SER=40},{K=Y = 3-phase 380...460 V 50/60 Hz},{RS=C = RS422/485 communication port},{PPATH=96500_asmtpl.prj},{ADX=},{TSX=},{LSX=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Ecorich Hybrid unit
ⁿ/ₐ
DISPL
Maximum flow
ⁿ/ₐ
PMAX
Max operating pressure
ⁿ/ₐ
SER
Series
ⁿ/ₐ
K
Power supply
ⁿ/ₐ
RS
Communication function
ⁿ/ₐ
EHU3007-40-YC
EHU
30 = 28.5 l/min
70 = 70 bar
40
Y = 3-phase 380...460 V 5...
C = RS422/485 communicati...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表