目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSE5J - Direct operated directional control valve with proportional control feedback and integrated electronics - ISO 4401-05 (CETOP 05)
Duplomatic
Group 8: PROPORTIONAL VALVES
83 280 DSE5J Direct operated directional control valve with proportional control feedback and integrated electronics - ISO 4401-05 (CETOP 05)
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/83280/83280_asmtab.prj},{NB=DSE5J-C50/31N-E0K11A},{IDNR=},{TIPO=DS},{E=E},{DN=5 = ISO 4401-05 (CETOP 05)},{J=J},{ST=C},{SF=50},{FS=},{SP=},{SN=31},{GU=N},{RS=E0},{K=K11},{CN=A},{COD1=0210544},{COD2=190314},{COD3=0119477},{COD4=026973},{COD5=02698301},{COD6=0128047},{COD7=0119458},{COD8=0532140},{COD9=0118965},{COD10=3001620000},{COD11=0532082},{COD12=0119457},{COD13=0680013},{COD141=0670792},{COD142=0672123},{COD15=0671857},{COD161=99-1436-824-05},{COD162=0672123},{COD17=0134669},{COD18=0671191},{PPATH=83280_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
DN
Nominal size
ⁿ/ₐ
J
Digital integrated electronics for valves with feedback
ⁿ/ₐ
SN
Series No.
ⁿ/ₐ
K
Main connector 6 pin + PE
ⁿ/ₐ
DSE5J-C50/31N-E0K11A
DS
E
5 = ISO 4401-05 (CETOP 05...
J
31
K11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表