目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PDE3G - Proportional pressure control valve with standard integrated electronics
Duplomatic
Group 8: PROPORTIONAL VALVES
81 221 PDE3G* - Proportional pressure control valves with integrated electronics – ISO 4401-03
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/81221/81221_pde3g_asmtab.prj},{NB=PDE3G-025/31N-E0K11A},{TIPO=P},{D=D},{E=E},{DN=3},{G=G},{PC=025},{SER=31},{GU=N},{RS=E0},{K11=K11},{CN=A},{PPATH=81221_pde3g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Pressure control valve
ⁿ/ₐ
D
Direct operated
ⁿ/ₐ
E
Electro-proportional control
ⁿ/ₐ
DN
Size ISO 4401-03
ⁿ/ₐ
G
Standard electronics for open loop
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K11
Connection 6 pin + PE
ⁿ/ₐ
PDE3G-025/31N-E0K11A
P
D
E
3
G
31
K11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表