MMR - Double socket tapers
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/mmr.prj},{NB=RFMMR-1510NOEET(400)},{ARTNR=703021},{DN1=150},{DN2=100},{LU=150},{F=3},{D1N=170.00},{D2N=172},{D3N=183.6},{D4N=215.0},{D5N=178.0},{A1N=16.5},{A2N=46.00},{A3N=10.5},{A4N=18.00},{A5N=8.00},{A6N=50.40},{A7N=13.00},{A8N=35},{A9N=5},{W1N=4.8},{W2N=129.69},{W3N=45},{W4N=20.14},{TN=129},{BN=24.5},{EN=7.8},{NS=1},{D1T=170.00},{D2T=172},{D3T=183.6},{D4T=215.0},{A1T=16.5},{A2T=46.00},{A3T=10.50},{A4T=18.00},{A5T=8.00},{A6T=50.40},{A7T=13.00},{W1T=4.80},{W2T=129.69},{W3T=45},{TT=94},{BT=24.5},{ET=7.8},{TY=1},{XX=1},{WN=0},{ETIMARCO=RFMMR-1510NOEET},{EC003024=EFSE0002},{EF025616=Cast iron},{EF010671=Other},{MUVEVIS=Novo Sit®},{EF025617=Cast iron},{BEVIS=etec Email},{EF010673=Other},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN1
Sleeve size
[mm]
DN2
Sleeve size
[mm]
MUVEVIS
Sleeve connection
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
LU
Lu
[mm]
E1
e1
[mm]
E2
e2
[mm]
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MMR DN 100/80 Novo Sit® ...
RFMMR-1008NOP04
100
80
Novo Sit®
Epoxy signalblue RAL 5005
90
7.0
7.0
8.1
ISO 2531;EN 545
704096
MMR DN 100/80 Novo Sit® ...
RFMMR-1008NOEET
100
80
Novo Sit®
etec Email
90
7.0
7.0
8.1
ISO 2531;EN 545
777167
MMR DN 150/100 TYTON® Ep...
RFMMR-1510TYP04
150
100
TYTON®
Epoxy signalblue RAL 5005
150
7.8
7.2
15.7
ISO 2531;EN 545
875362
MMR DN 150/125 Novo Sit®...
RFMMR-1512NOEET
150
125
Novo Sit®
etec Email
100
7.8
7.5
12.6
ISO 2531;EN 545
719897
MMR DN 150/125 Novo Sit®...
RFMMR-1512NOP04
150
125
Novo Sit®
Epoxy signalblue RAL 5005
100
7.8
7.5
12.6
ISO 2531;EN 545
704099
MMR DN 200/80 TYTON® Epo...
RFMMR-2008TYP15
200
80
TYTON®
Epoxy traffic yellow RAL ...
280
8.4
7.0
22.7
EN 969
MMR DN 200/80 TYTON® Epo...
RFMMR-2008TYP06
200
80
TYTON®
Epoxy black RAL 9005
280
8.4
7.0
22.7
EN 598
MMR DN 200/80 TYTON® Epo...
RFMMR-2008TYP07
200
80
TYTON®
Epoxy brown-red RAL 3011
280
8.4
7.0
22.7
EN 598
MMR DN 200/80 TYTON® Epo...
RFMMR-2008TYP04
200
80
TYTON®
Epoxy signalblue RAL 5005
280
8.4
7.0
22.7
ISO 2531;EN 545
MMR DN 200/80 TYTON® -
RFMMR-2008TYEET
200
80
TYTON®
etec Email
280
8.4
7.0
22.7
ISO 2531;EN 545
MMR DN 125/100 Novo Sit®...
RFMMR-1210NOP15
125
100
Novo Sit®
Epoxy traffic yellow RAL ...
100
7.5
7.2
9.8
EN 969
MMR DN 125/100 Novo Sit®...
RFMMR-1210NOP06
125
100
Novo Sit®
Epoxy black RAL 9005
100
7.5
7.2
9.8
EN 598
MMR DN 125/100 TYTON® -
RFMMR-1210TYEET
125
100
TYTON®
etec Email
100
7.5
7.2
11.8
ISO 2531;EN 545
308315
MMR DN 125/100 TYTON® Ep...
RFMMR-1210TYP04
125
100
TYTON®
Epoxy signalblue RAL 5005
100
7.5
7.2
11.8
ISO 2531;EN 545
863634
MMR DN 150/65 TYTON® Epo...
RFMMR-1506TYP15
150
65
TYTON®
Epoxy traffic yellow RAL ...
180
7.8
7.0
13.0
EN 969
MMR DN 150/80 Novo Sit® ...
RFMMR-1508NOP04
150
80
Novo Sit®
Epoxy signalblue RAL 5005
190
7.8
7.0
12.3
ISO 2531;EN 545
724695
MMR DN 150/80 Novo Sit® ...
RFMMR-1508NOEET
150
80
Novo Sit®
etec Email
190
7.8
7.0
12.3
ISO 2531;EN 545
304733
MMR DN 150/100 Novo Sit®...
RFMMR-1510NOP04
150
100
Novo Sit®
Epoxy signalblue RAL 5005
150
7.8
7.2
13.4
ISO 2531;EN 545
863684
MMR DN 150/125 Novo Sit®...
RFMMR-1512NOP15
150
125
Novo Sit®
Epoxy traffic yellow RAL ...
100
7.8
7.5
12.6
EN 969
MMR DN 125/80 Novo Sit® ...
RFMMR-1208NOP15
125
80
Novo Sit®
Epoxy traffic yellow RAL ...
140
7.5
7.0
9.9
EN 969
MMR DN 125/80 TYTON® -
RFMMR-1208TYEET
125
80
TYTON®
etec Email
140
7.5
7.0
11.3
ISO 2531;EN 545
308318
MMR DN 125/80 TYTON® Epo...
RFMMR-1208TYP04
125
80
TYTON®
Epoxy signalblue RAL 5005
140
7.5
7.0
11.3
ISO 2531;EN 545
705944
MMR DN 150/125 TYTON® Ep...
RFMMR-1512TYP04
150
125
TYTON®
Epoxy signalblue RAL 5005
100
7.8
7.5
15.7
ISO 2531;EN 545
863728
MMR DN 150/125 TYTON® -
RFMMR-1512TYEET
150
125
TYTON®
etec Email
100
7.8
7.5
15.7
ISO 2531;EN 545
780690
MMR DN 200/100 Novo Sit®...
RFMMR-2010NOEET
200
100
Novo Sit®
etec Email
250
8.4
7.2
18.3
ISO 2531;EN 545
724716
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表