目錄: Draintech
Created: 24.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Draintech
GEARBOX RQ26 - GEARBOX RQ26
Draintech
Right angle gearbox
Powered by
CAD模型選擇
{draintech/right_angle_gearbox/gearbox_rq26_asmtab.prj},{NB=RQ 26 110 1:1},{FC=26},{TR=110},{FLANGE=-},{RAT=1:1},{A1=0},{B=26},{G2=100},{G3=15.0},{G4=13},{G5=68.0},{L1=90},{L3L9=2.0},{L4L10=110},{L6=55},{L8=55},{L10=110.0},{L11=235.0},{H2=8x7x45},{H21=8.0},{H22=7},{H23=45},{P1=M8x20},{M1=8},{P11=20},{P2=M10x25},{M2=10},{P22=25},{H3=0.0},{H4=0},{G6=0},{G7=0},{G8=0},{L12=0},{H5=0.0},{H6=0},{H7=0},{H8=0},{H9=0},{P3=0},{P3X=0},{D=0},{D1=0},{PPATH=parts/right_angle_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TR
Size G1
ⁿ/ₐ
A
A Ø h7
[mm]
B
B Ø h7
[mm]
G2
G2 Ø f 7
[mm]
G3
[mm]
G4
[mm]
G5
[mm]
L1
[mm]
L2
[mm]
L3L9
L3 L9
[mm]
L4L10
L4 / L10
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L11
[mm]
H1
[mm]
H2
[mm]
P1
ⁿ/ₐ
P2
ⁿ/ₐ
RQ 26 54 1:1
54
11
18
53
8.5
10
52.8
44
23
1.5
72
95
27
122
35
142.5
4x4x20
6x6x30
M4x10
M4x12
RQ 26 86 1:1
86
16
24
84
15.0
10
59.0
70
30
2.0
84
114
43
157
50
192.0
5x5x25
8x7x40
M6x12
M8x20
RQ 26 110 1:1
110
20
26
100
15.0
13
68.0
90
40
2.0
110
150
55
205
55
235.0
6x6x35
8x7x45
M8x20
M10x25
RQ 26 134 1:1
134
24
32
122
18.0
15
80.0
114
50
2.0
132
182
67
249
65
282.0
8x7x45
10x8x55
M8x20
M10x25
RQ 26 166 1:1
166
32
45
156
21.0
16
107.0
144
65
2.0
152
217
83
300
90
346.0
10x8x60
14x9x80
M10x25
M12x30
RQ 26 200 1:1
200
42
55
185
23.0
16
120.0
174
85
2.0
182
267
100
367
110
415.0
12x8x80
16x10x100
M10x25
M14x35
RQ 26 250 1:1
250
55
70
230
22.0
18
152.0
216
100
3.0
218
318
125
443
140
505.0
16x10x90
20x12x120
M12x25
M16x40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表