TAF Pillow Block - Inch 4-Bolt Base Expansion Type - Taf Bearings
Dodge
Mounted Bearings
Tapered Roller Bearings
TAF
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/taf/p4b_taf_ex_asmtab.prj},{NB=037627},{SS=4},{SERIES=522},{PN=037627},{DESCRIPTION=P4b-taf-400re},{HF=4},{EF=Expansion Type},{BORE=7.9980},{A=6.25},{A1=6.2500000},{B=16.50},{B1=16.5000000},{C=4.75},{C1=4.7500000},{DMIN=12.59},{DMIN1=12.5900000},{DMAX=14.50},{DMAX1=14.500000},{E=2.75},{E1=2.7500000},{F=3/4},{F1=0.7500000},{G=1.83},{G1=1.8300000},{H=1.78},{H1=1.7800000},{J=10.36},{J1=10.360000},{K=3.125},{K1=3.125000},{L=6},{L1=6.0000000},{M=4.94},{M1=4.940000},{P=10.71},{P1=10.710000},{T=0.34},{SC=154000},{DC=21000},{RN=26},{RMD=0.51},{PD=5.120},{EP=0.008/0.012},{CSS=5/8-11x1},{CST=1325},{HM=A48 CLASS 30},{CM=4118 CASE CARB.},{CUM=4118 CASE CARB.},{RM=STEEL},{ROM=4118 CASE CARB.},{SM=3.55},{PPATH=p4b_taf_ex_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SS
Shaft Size
[Inch]
SERIES
Series
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
HF
Housing Feature
[Inch]
EF
Expansion Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
T
[Inch]
SC
Static Capacity
[lbs]
DC
Dynamic Capacity
[lbs]
RN
Number of Rollers/Row
ⁿ/ₐ
RMD
Roller/Row Mean Diameter
[Inch]
PD
Pitch Diameter
[Inch]
EP
End Play
[Inch]
CSS
Collar Setscrews Size
[Inch]
CST
Collar Setscrews Torque
[in-lbs]
HM
Housing Material
ⁿ/ₐ
CM
Cone Material
ⁿ/ₐ
CUM
Cups Material
ⁿ/ₐ
RM
Retainer Material
ⁿ/ₐ
ROM
Rollers Material
ⁿ/ₐ
SM
Static Misalignment (+/-)
[Degree]
037618
2-7/16
515
037618
P4b-taf-207re
4
Expansion Type
4
11.13
3.13
8.63
9.63
1.88
1/2
1.12
1.25
7.03
2
4.06
3.25
7.37
0.28
54000
9090
21
0.41
3.337
0.004/0.012
3/8-16x3/4
290
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40
037619
2-1/2
515
037619
P4b-taf-208re
4
Expansion Type
4
11.13
3.13
8.63
9.63
1.88
1/2
1.12
1.25
7.03
2
4.06
3.25
7.37
0.28
54000
9090
21
0.41
3.337
0.004/0.012
3/8-16x3/4
290
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40
037620
2-11/16
516
037620
P4b-taf-211re
4
Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
5/8
1.32
1.00
7.67
2.25
4.72
3.50
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037621
2-3/4
516
037621
P4b-taf-212re
4
Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
5/8
1.32
1.00
7.67
2.25
4.72
3.50
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037622
2-15/16
517
037622
P4b-taf-215re
4
Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
5/8
1.32
1.25
7.92
2.25
4.72
3.75
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037623
3
517
037623
P4b-taf-300re
4
Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
5/8
1.32
1.25
7.92
2.25
4.72
3.75
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037624
3-7/16
520
037624
P4b-taf-307re
4
Expansion Type
5
15.38
4.34
11.82
13.12
2.38
3/4
1.63
1.66
9.42
2.50
5.50
4.50
10.10
0.28
108600
15300
26
0.46
4.780
0.008/0.012
1/2-13x1
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.05
037625
3-1/2
520
037625
P4b-taf-308re
4
Expansion Type
5
15.38
4.34
11.82
13.12
2.38
3/4
1.63
1.66
9.42
2.50
5.50
4.50
10.10
0.28
108600
15300
26
0.46
4.780
0.008/0.012
1/2-13x1
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.05
037626
3-15/16
522
037626
P4b-taf-315re
4
Expansion Type
6.25
16.50
4.75
12.59
14.50
2.75
3/4
1.83
1.78
10.36
3.125
6
4.94
10.71
0.34
154000
21000
26
0.51
5.120
0.008/0.012
5/8-11x1
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.55
037627
4
522
037627
P4b-taf-400re
4
Expansion Type
6.25
16.50
4.75
12.59
14.50
2.75
3/4
1.83
1.78
10.36
3.125
6
4.94
10.71
0.34
154000
21000
26
0.51
5.120
0.008/0.012
5/8-11x1
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.55
037628
4-7/16
526
037628
P4b-taf-407re
4
Expansion Type
6.75
18.38
5.13
14.50
16.00
3.25
7/8
1.75
2.06
11.83
3.375
6.45
6
12.46
0.34
188400
25800
25
0.59
5.732
0.008/0.012
5/8-11x1
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.25
037629
4-1/2
526
037629
P4b-taf-408re
4
Expansion Type
6.75
18.38
5.13
14.50
16.00
3.25
7/8
1.75
2.06
11.83
3.375
6.45
6
12.46
0.34
188400
25800
25
0.59
5.732
0.008/0.012
5/8-11x1
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.25
037630
4-15/16
528
037630
P4b-taf-415re
4
Expansion Type
7.25
19.71
5.88
15.63
17.38
3.38
1
2
2.06
12.58
3.625
7.45
6
13.36
0.34
266000
35500
25
0.68
6.573
0.008/0.012
5/8-11x1-1/4
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.91
037631
5
528
037631
P4b-taf-500re
4
Expansion Type
7.25
19.71
5.88
15.63
17.38
3.38
1
2
2.06
12.58
3.625
7.45
6
13.36
0.34
266000
35500
25
0.68
6.573
0.008/0.012
5/8-11x1-1/4
1325
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.91
023603
5-7/16
532
023603
P4b-taf-507re
4
Expansion Type
9
21-21/32
6-1/4
17-5/8
19-1/4
3-3/4
1
1-15/16
2-11/32
14
4-1/2
9-3/8
6-11/16
15-1/2
13/32
354000
40700
32
0.67
8.444
0.008/0.012
3/4-10x2
2150
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.69
023604
5-15/16
534
023604
P4b-taf-515re
4
Expansion Type
9
24-3/4
6-3/4
19
21-5/8
4-1/4
1
2-7/16
2-7/8
14-3/8
4-1/2
9-3/8
7-1/16
15-1/8
13/32
354000
40700
32
0.67
8.444
0.008/0.012
3/4-10x1-3/4
2150
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.69
023605
6
534
023605
P4b-taf-600re
4
Expansion Type
9
24-3/4
6-3/4
19
21-5/8
4-1/4
1
2-7/16
2-7/8
14-3/8
4-1/2
9-3/8
7-1/16
15-1/8
13/32
354000
40700
32
0.67
8.444
0.008/0.012
3/4-10x1-3/4
2150
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.69
023606
6-7/16
536
023606
P4b-taf-607re
4
Expansion Type
10-1/2
26-3/4
7-1/8
21
23-5/8
4-5/8
1
2-7/16
3
16-3/16
5-1/4
11-3/8
7-1/2
18-5/16
13/32
57400
69200
27
0.93
9.791
0.008/0.012
7/8-9x2-1/2
5130
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023607
6-1/2
536
023607
P4b-taf-608re
4
Expansion Type
10-1/2
26-3/4
7-1/8
21
23-5/8
4-5/8
1
2-7/16
3
16-3/16
5-1/4
11-3/8
7-1/2
18-5/16
13/32
57400
69200
27
0.93
9.791
0.008/0.012
7/8-9x2-1/2
5130
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023608
6-15/16
538
023608
P4b-taf-615re
4
Expansion Type
10-1/2
28
7-1/2
21-5/8
24-3/8
4-1/2
1-1/4
2-3/4
3-1/8
16-9/16
5-1/4
11-3/8
7-7/8
18-5/16
13/32
57400
69200
27
0.93
9.791
0.008/0.012
7/8-9x2
5130
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023609
7
538
023609
P4b-taf-700re
4
Expansion Type
10-1/2
28
7-1/2
21-5/8
24-3/8
4-1/2
1-1/4
2-3/4
3-1/8
16-9/16
5-1/4
11-3/8
7-7/8
18-5/16
13/32
57400
69200
27
0.93
9.791
0.008/0.012
7/8-9x2
5130
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表