您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TAF Pillow Block - Inch 2-Bolt Base Non-Expansion Type - Taf Bearings
Dodge
Mounted Bearings
Tapered Roller Bearings
TAF
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/taf/p2b_taf_nex_asmtab.prj},{NB=037585},{SS=2-1/2},{SERIES=515},{PN=037585},{DESCRIPTION=P2b-taf-208r},{HF=2},{EF=Non Expansion Type},{BORE=5.1860},{A=4},{A1=4.0000000},{B=11.13},{B1=11.1300000},{C=3.13},{C1=3.1300000},{DMIN=8.63},{DMIN1=8.6300000},{DMAX=9.63},{DMAX1=9.630000},{E=1.88},{E1=1.8800000},{F=5/8},{F1=0.6250000},{G=1.26},{G1=1.2600000},{H=1.25},{H1=1.2500000},{J=7.03},{J1=7.030000},{K=2},{K1=2.000000},{L=4.06},{L1=4.0600000},{M=3.25},{M1=3.250000},{P=7.37},{P1=7.370000},{T=0.28},{SC=54000},{DC=9090},{RN=21},{RMD=0.41},{PD=3.337},{EP=0.004/0.012},{CSS=3/8-16x3/4},{CST=290},{HM=A48 CLASS 30},{CM=4118 CASE CARB.},{CUM=4118 CASE CARB.},{RM=STEEL},{ROM=4118 CASE CARB.},{SM=5.40},{PPATH=p2b_taf_nex_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SS
Shaft Size
[Inch]
SERIES
Series
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
HF
Housing Feature
[Inch]
EF
Expansion Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
T
[Inch]
SC
Static Capacity
[lbs]
DC
Dynamic Capacity
[lbs]
RN
Number of Rollers/Row
ⁿ/ₐ
RMD
Roller/Row Mean Diameter
[Inch]
PD
Pitch Diameter
[Inch]
EP
End Play
[Inch]
CSS
Collar Setscrews Size
[Inch]
CST
Collar Setscrews Torque
[in-lbs]
HM
Housing Material
ⁿ/ₐ
CM
Cone Material
ⁿ/ₐ
CUM
Cups Material
ⁿ/ₐ
RM
Retainer Material
ⁿ/ₐ
ROM
Rollers Material
ⁿ/ₐ
SM
Static Misalignment (+/-)
[Degree]
037580
1-7/16
509
037580
P2b-taf-107r
2
Non Expansion Type
3
8.25
2.19
6.25
7.00
N/A
1/2
0.93
0.88
5.11
1.50
2.75
2.25
5.51
0.09
26000
4760
20
0.29
2.084
0.004/0.012
5/16-18x5/8
165
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.84
037581
1-11/16
510
037581
P2b-taf-111r
2
Non Expansion Type
3.38
8.25
2.38
6.50
7.00
N/A
1/2
0.87
1.03
5.62
1.69
3.19
2.50
5.81
0.09
33000
6140
18
0.35
2.411
0.004/0.012
5/16-18x5/8
165
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.59
037582
1-15/16
511
037582
P2b-taf-115r
2
Non Expansion Type
3.50
9.63
2.75
7.38
8.25
N/A
5/8
1.20
1.03
6.14
1.75
3.44
2.75
6.36
0.28
43000
8070
17
0.41
2.709
0.004/0.012
3/8-16x3/4
290
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
6.00
037583
2-3/16
513
037583
P2b-taf-203r
2
Non Expansion Type
3.75
11.00
3.25
8.66
9.50
N/A
5/8
1.43
1.03
6.51
1.875
3.75
3.00
6.95
0.28
48200
8550
19
0.41
3.014
0.004/0.012
3/8-16x3/4
290
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.60
037584
2-7/16
515
037584
P2b-taf-207r
2
Non Expansion Type
4
11.13
3.13
8.63
9.63
1.88
5/8
1.26
1.25
7.03
2
4.06
3.25
7.37
0.28
54000
9090
21
0.41
3.337
0.004/0.012
3/8-16x3/4
290
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40
037585
2-1/2
515
037585
P2b-taf-208r
2
Non Expansion Type
4
11.13
3.13
8.63
9.63
1.88
5/8
1.26
1.25
7.03
2
4.06
3.25
7.37
0.28
54000
9090
21
0.41
3.337
0.004/0.012
3/8-16x3/4
290
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40
037586
2-11/16
516
037586
P2b-taf-211r
2
Non Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
3/4
1.44
1.00
7.67
2.25
4.72
3.50
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037587
2-3/4
516
037587
P2b-taf-212r
2
Non Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
3/4
1.44
1.00
7.67
2.25
4.72
3.50
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037588
2-15/16
517
037588
P2b-taf-215r
2
Non Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
3/4
1.44
1.25
7.92
2.25
4.72
3.75
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037589
3
517
037589
P2b-taf-300r
2
Non Expansion Type
4.50
12.59
3.50
9.88
11.00
2.13
3/4
1.44
1.25
7.92
2.25
4.72
3.75
8.31
0.28
61200
9600
24
0.41
3.900
0.004/0.012
1/2-13x7/8
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80
037590
3-7/16
520
037590
P2b-taf-307r
2
Non Expansion Type
5
15.38
4.34
11.82
13.12
2.38
7/8
1.65
1.66
9.42
2.50
5.50
4.50
10.10
0.28
108600
15300
26
0.46
4.780
0.008/0.012
1/2-13x1
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.05
037591
3-1/2
520
037591
P2b-taf-308r
2
Non Expansion Type
5
15.38
4.34
11.82
13.12
2.38
7/8
1.65
1.66
9.42
2.50
5.50
4.50
10.10
0.28
108600
15300
26
0.46
4.780
0.008/0.012
1/2-13x1
620
A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表