Take-Up Frames - TP Top Angle Protected Screw - Take-Up Frames
Dodge
Mounted Bearings
Take-Up Frames
Standard
Top Angle (TP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/take_up_frames/standard/top_angle_tp/tap_tuf_body.prj},{NB=036358},{FS=TP30},{NT=24},{PN=036358},{WEIGHT=60},{B=42-1/2},{B1=42.50000},{C=4},{C1=4.00000},{D=40-1/2},{D1=40.50000},{E=--},{E1=0.00000},{F=3/4},{F1=0.75000},{G=1-5/16},{G1=1.31250},{H=3/4},{H1=0.75000},{J=10-1/8},{J1=10.12500},{K=3-1/2},{K1=3.50000},{M=4-3/8},{M1=4.37500},{R=7-3/8},{R1=7.37500},{S=1},{S1=1.00000},{T=26-1/2},{T1=26.50000},{U=7},{U1=7.00000},{W=6-3/16},{W1=6.18750},{MTOPN=036404},{MTODE=TP-30X48-TUFR},{MTOWEIGHT=92},{WTH=1.82200},{BWT=0.68750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
FS
Frame Size
ⁿ/ₐ
NT
Nominal Travel
[Inch]
PN
Part Number
ⁿ/ₐ
WEIGHT
Weight
[lbs]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
M
[Inch]
R
[Inch]
S
Screw Diameter
[Inch]
T
[Inch]
U
[Inch]
W
[Inch]
MTOPN
Top Angle Take-Up Made To Order Part No.
ⁿ/ₐ
MTODE
Top Angle Take-Up Made To Order Description
ⁿ/ₐ
MTOWEIGHT
Top Angle Take-Up Made To Order Weight
[lbs]
036350
TP10
12
036350
32
28-1/2
3-1/2
26-1/2
--
5/8
1
3/4
8-1/2
3
3-15/16
6-11/32
3/4
14-1/2
6
5-5/32
036400
TP-10X30-TUFR
47
036351
TP10
18
036351
36
34-1/2
3-1/2
32-1/2
--
5/8
1
3/4
8-1/2
3
3-15/16
6-11/32
3/4
20-1/2
6
5-5/32
036348
TP-10X36-TUFR
52
036352
TP10
24
036352
41
40-1/2
3-1/2
38-1/2
--
5/8
1
3/4
8-1/2
3
3-15/16
6-11/32
3/4
26-1/2
6
5-5/32
036401
TP-10X48-TUFR
62
036353
TP20
12
036353
34
29-1/2
3-1/2
27-1/2
--
5/8
1
3/4
9-1/8
3
4-3/16
6-31/32
3/4
15
6-1/4
5-25/32
036349
TP-20X30-TUFR
50
036354
TP20
18
036354
39
35-1/2
3-1/2
33-1/2
--
5/8
1
3/4
9-1/8
3
4-3/16
6-31/32
3/4
21
6-1/4
5-25/32
036346
TP-20X36-TUFR
55
036355
TP20
24
036355
43
41-1/2
3-1/2
39-1/2
--
5/8
1
3/4
9-1/8
3
4-3/16
6-31/32
3/4
27
6-1/4
5-25/32
036402
TP-20X48-TUFR
65
036356
TP30
12
036356
47
30-1/2
4
28-1/2
--
3/4
1-5/16
3/4
10-1/8
3-1/2
4-3/8
7-3/8
1
14-1/2
7
6-3/16
036403
TP-30X30-TUFR
70
036357
TP30
18
036357
54
36-1/2
4
34-1/2
--
3/4
1-5/16
3/4
10-1/8
3-1/2
4-3/8
7-3/8
1
20-1/2
7
6-3/16
036374
TP-30X36-TUFR
77
036358
TP30
24
036358
60
42-1/2
4
40-1/2
--
3/4
1-5/16
3/4
10-1/8
3-1/2
4-3/8
7-3/8
1
26-1/2
7
6-3/16
036404
TP-30X48-TUFR
92
036359
TP40
12
036359
52
32-1/2
4-1/2
30-1/2
2
5/8
1
3/4
11-1/16
3-1/2
4-15/16
8-3/8
1
15-1/2
7-1/2
7-3/16
036390
TP-40X30-TUFR
72
036360
TP40
18
036360
60
38-1/2
4-1/2
36-1/2
2
5/8
1
3/4
11-1/16
3-1/2
4-15/16
8-3/8
1
21-1/2
7-1/2
7-3/16
036371
TP-40X36-TUFR
78
036361
TP40
24
036361
66
44-1/2
4-1/2
42-1/2
2
5/8
1
3/4
11-1/16
3-1/2
4-15/16
8-3/8
1
27-1/2
7-1/2
7-3/16
036405
TP-40X48-TUFR
90
036362
TP50
12
036362
63
34-1/2
4-1/2
32
2
3/4
1
3/4
12-1/2
4
5-7/16
9-13/32
1-1/4
15
8-1/2
8-7/32
036384
TP-50X30-TUFR
89
036363
TP50
18
036363
70
40-1/2
4-1/2
38
2
3/4
1
3/4
12-1/2
4
5-7/16
9-13/32
1-1/4
21
8-1/2
8-7/32
036377
TP-50X36-TUFR
98
036364
TP50
24
036364
79
46-1/2
4-1/2
44
2
3/4
1
3/4
12-1/2
4
5-7/16
9-13/32
1-1/4
27
8-1/2
8-7/32
036406
TP-50X48-TUFR
106
036365
TP60
12
036365
84
38-1/2
5-1/2
36
2-1/2
3/4
1
3/4
14-1/4
4-1/2
7
11-11/32
1-1/4
16-1/2
9-5/8
8-29/32
036385
TP-60X30-TUFR
120
036366
TP60
18
036366
92
44-1/2
5-1/2
42
2-1/2
3/4
1
3/4
14-1/4
4-1/2
7
11-11/32
1-1/4
22-1/2
9-5/8
8-29/32
036368
TP-60X36-TUFR
130
036367
TP60
24
036367
102
50-1/2
5-1/2
48
2-1/2
3/4
1
3/4
14-1/4
4-1/2
7
11-11/32
1-1/4
28-1/2
9-5/8
8-29/32
036378
TP-60X48-TUFR
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表