Narrow Slot Ball Bearing Take - Up Frames Body - Take-up Frames
Dodge
Mounted Bearings
Take-Up Frames
Standard
Narrow Slow (NS)
Powered by
CAD模型選擇
{dodge/mounted_bearings/take_up_frames/standard/narrow_slow_ns/ns_tufr_body.prj},{NB=038113},{DESCRIPTION=NS-400X9-TUFR},{PN=038113},{WEIGHT=11.3},{A=B13-8},{A1=0.00000},{B=18-5/8},{B1=18.62500},{C=6-1/16},{C1=6.06250},{D=17-1/8},{D1=17.12500},{E=2-1/2},{E1=2.50000},{FN=4},{FD=1/2},{FD1=0.50000},{G=6},{G1=6.00000},{H=1/4},{H1=0.25000},{I=4-1/16},{I1=4.06250},{J=14-1/16},{J1=14.06250},{K=1-7/8},{K1=1.87500},{L=B13-9},{L1=0.00000},{M1=14.12500},{N1=3.75000},{PD1=0.62500},{R=1-1/2},{R1=1.50000},{S=7/8-9},{T=3/4},{T1=0.75000},{U=2},{U1=2.00000},{V1=1.00000},{CH=2*1*3/16},{TTH=2.62500},{BTH=1.74920},{NDM=0.87500},{KDM=0.74000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DESCRIPTION
Frame Description
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
WEIGHT
Weight
[lbs]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
FN
Base Bolt Number
ⁿ/ₐ
FD
Base Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
I
[Inch]
J
[Inch]
K
[Inch]
R
R Hex
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
CH
Channel
ⁿ/ₐ
038109
NS-210X6-TUFR
038109
5.5
13-5/8
3-13/16
12-1/8
1-5/8
4
1/2
4-7/8
1/4
2-11/16
11-1/32
1-13/32
1-5/16
3/4-10
3/4
1-1/2
1-1/2*9/16*3/16
038110
NS-308X6-TUFR
038110
5.8
13-5/8
4-11/16
12-1/8
2-1/4
4
1/2
5-3/8
1/4
3-9/16
10-13/16
1-13/32
1-5/16
3/4-10
3/4
1-1/2
1-1/2*9/16*3/16
038111
NS-308X12-TUFR
038111
8.0
19-5/8
4-11/16
18-1/8
2-1/4
4
1/2
5-3/8
1/4
3-9/16
16-13/16
1-13/32
1-5/16
3/4-10
3/4
1-1/2
1-1/2*9/16*3/16
038112
NS-400X6-TUFR
038112
9.2
14-9/16
6-1/16
13-1/16
2-1/2
4
1/2
6
1/4
4-1/16
11-1/16
1-7/8
1-1/2
7/8-9
3/4
2
2*1*3/16
038113
NS-400X9-TUFR
038113
11.3
18-5/8
6-1/16
17-1/8
2-1/2
4
1/2
6
1/4
4-1/16
14-1/16
1-7/8
1-1/2
7/8-9
3/4
2
2*1*3/16
038114
NS-400X12-TUFR
038114
12.5
20-9/16
6-1/16
19-1/16
2-1/2
4
1/2
6
1/4
4-1/16
17-1/16
1-7/8
1-1/2
7/8-9
3/4
2
2*1*3/16
038115
NS-400X18-TUFR
038115
16.3
27-5/8
6-1/16
26-1/8
2-1/2
4
1/2
6
1/4
4-1/16
23-1/16
1-7/8
1-1/2
7/8-9
3/4
2
2*1*3/16
038116
NS-407X9-TUFR
038116
13.1
19-1/8
6-1/2
17-3/8
2-3/4
4
5/8
7-1/8
5/16
4-1/2
15-19/32
1-7/8
1-5/8
1-8
1
2
2*1*3/16
038117
NS-407X18-TUFR
038117
18.6
28-1/8
6-1/2
26-3/8
2-3/4
4
5/8
7-1/8
5/16
4-1/2
24-19/32
1-7/8
1-5/8
1-8
1
2
2*1*3/16
038118
NS-415X9-TUFR
038118
15.5
19-1/8
7
17-3/8
3
4
5/8
7-3/8
5/16
5
15-27/32
1-7/8
1-5/8
1-8
1
2
2*1*3/16
038119
NS-415X18-TUFR
038119
19.0
28-1/8
7
26-3/8
3
4
5/8
7-3/8
5/16
5
24-27/32
1-7/8
1-5/8
1-8
1
2
2*1*3/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表