Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LT1000 Pillow Blocks - SOLIDLUBE
Dodge
Mounted Bearings
Journal Bearings
Plain
Solidlube (LT7, LT10)
Powered by
CAD模型選擇
{dodge/mounted_bearings/journal_bearings/plain/solidlube_lt7_lt10/p2b_lt10_asmtab.prj},{NB=033987},{SERIES=207},{BOD=2.82800},{SS=1-7/16},{SS1=1.43750},{PN=033987},{DESCRIPTION=P2B-LT10-107},{WEIGHT=3.8},{A=1-5/16},{A1=1.312500},{B=6-1/2},{B1=6.50000},{C=1-3/4},{C1=1.75000},{DMIN=4-11/16},{DMIN1=4.68750},{DMAX=5-7/16},{DMAX1=5.43750},{F=1/2},{F1=0.50000},{G=15/16},{G1=0.93750},{H=23/32},{H1=0.71875},{J=3-3/4},{J1=3.75000},{L=2-1/8},{L1=2.12500},{M=1-7/8},{M1=1.87500},{PPATH=p2b_lt10_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
033977
204
3/4
033977
P2B-LT10-012
1.7
1
5-1/4
1-11/32
3-3/8
4-3/16
3/8
27/32
17/32
2-9/16
1-3/8
1-5/16
033978
205
7/8
033978
P2B-LT10-014
1.6
1-1/16
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
19/32
2-25/32
1-9/16
1-7/16
033979
205
15/16
033979
P2B-LT10-015
1.5
1-1/16
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
19/32
2-25/32
1-9/16
1-7/16
033980
205
1
033980
P2B-LT10-100
1.4
1-1/16
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
19/32
2-25/32
1-9/16
1-7/16
033982
206
1-1/8
033982
P2B-LT10-102
2.8
1-3/16
6-1/4
1-3/4
4-1/4
5
1/2
15/16
11/16
3-1/4
1-13/16
1-5/8
033983
206
1-3/16
033983
P2B-LT10-103
2.7
1-3/16
6-1/4
1-3/4
4-1/4
5
1/2
15/16
11/16
3-1/4
1-13/16
1-5/8
033984
207
1-1/4
033984
P2B-LT10-104
4.2
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
23/32
3-3/4
2-1/8
1-7/8
033986
207
1-3/8
033986
P2B-LT10-106
3.9
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
23/32
3-3/4
2-1/8
1-7/8
033987
207
1-7/16
033987
P2B-LT10-107
3.8
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
23/32
3-3/4
2-1/8
1-7/8
033988
207
1-1/2
033988
P2B-LT10-108
3.7
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
23/32
3-3/4
2-1/8
1-7/8
033990
209
1-11/16
033990
P2B-LT10-111
6.0
1-9/16
7-7/16
2
5-1/2
6-3/16
1/2
29/32
3/4
4-9/32
2-9/16
2-1/8
033991
209
1-3/4
033991
P2B-LT10-112
5.8
1-9/16
7-7/16
2
5-1/2
6-3/16
1/2
29/32
3/4
4-9/32
2-9/16
2-1/8
033992
210
1-15/16
033992
P2B-LT10-115
6.8
1-5/8
8-1/8
2-1/4
6
6-11/16
5/8
1-1/32
3/4
4-17/32
2-13/16
2-1/4
033993
210
2
033993
P2B-LT10-200
6.6
1-5/8
8-1/8
2-1/4
6
6-11/16
5/8
1-1/32
3/4
4-17/32
2-13/16
2-1/4
033994
211
2-3/16
033994
P2B-LT10-203
8.0
1-3/4
8-7/8
2-5/16
6-3/8
7-7/16
5/8
1-7/32
7/8
4-31/32
3-1/8
2-1/2
033996
212
2-7/16
033996
P2B-LT10-207
10.1
1-13/16
9-1/2
2-3/8
6-7/8
7-15/16
5/8
1-7/32
7/8
5-13/32
3-1/2
2-3/4
033997
212
2-1/2
033997
P2B-LT10-208
9.8
1-13/16
9-1/2
2-3/8
6-7/8
7-15/16
5/8
1-7/32
7/8
5-13/32
3-1/2
2-3/4
033998
215
2-15/16
033998
P2B-LT10-215
21.2
2-23/32
11-3/4
2-7/8
8-1/2
9-1/2
7/8
1-7/16
1
6-3/4
3-15/16
3-1/2
033974
215
3
033974
P2B-LT10-300
20.9
2-23/32
11-3/4
2-7/8
8-1/2
9-1/2
7/8
1-7/16
1
6-3/4
3-15/16
3-1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表