Set Screw Air-Handling Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Normal Duty) -Air Handling
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/p2b_scah_hi_asmtab.prj},{NB=123916},{SERIES=206},{SS=1-3/16},{SS1=1.187500},{PN=123916},{DESCRIPTION=P2B-SCUAH-103},{WEIGHT=2.7},{BOD=2.44090},{A=1.52},{A1=1.5200000},{B=6.25},{B1=6.2500000},{C=1.75},{C1=1.7500000},{DMIN=4.25},{DMIN1=4.2500000},{DMAX=5.00},{DMAX1=5.0000000},{F=1/2},{F1=0.5000000},{G=0.94},{G1=0.9400000},{H=0.75},{H1=0.7500000},{J=3.31},{J1=3.3100000},{L=1.57},{L1=1.5700000},{M=1.69},{M1=1.6900000},{R=0.58},{R1=0.5800000},{S=0.94},{S1=0.9400000},{PPATH=p2b_scah_hi_templ.prj},{U=2.88},{V=5.76},{W=0.56},{X=0.12},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
123725
203
1/2
123725
P2B-SCAH-008
1.1
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
0.96
1.06
0.36
0.64
2.25
4.50
0.38
0.12
123958
203
5/8
123958
P2B-SCAH-010
1.0
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
0.96
1.06
0.36
0.64
2.25
4.50
0.38
0.12
067742
203
5/8
067742
P2B-SCUAH-010
1.0
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.59
2.27
0.96
1.19
0.36
0.64
2.25
4.50
0.38
0.12
123790
204
5/8
123790
P2B-SCAH-010L
1.5
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
123904
204
3/4
123904
P2B-SCAH-012
1.4
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
064450
205
7/8
064450
P2B-SCAH-014
1.8
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
123903
205
15/16
123903
P2B-SCAH-015
1.7
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
123905
205
1
123905
P2B-SCAH-100
1.6
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
123919
206
1-1/8
123919
P2B-SCAH-102
2.7
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
123906
206
1-3/16
123906
P2B-SCAH-103
2.6
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
073724
206
1-1/4
073724
P2B-SCAH-104S
2.5
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
049690
206
1-1/8
049690
P2B-SCUAH-102
2.8
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
1.57
1.69
0.58
0.94
2.88
5.76
0.56
0.12
123916
206
1-3/16
123916
P2B-SCUAH-103
2.7
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
1.57
1.69
0.58
0.94
2.88
5.76
0.56
0.12
123183
206
1-1/4
123183
P2B-SCUAH-104S
2.6
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
1.57
1.69
0.58
0.94
2.88
5.76
0.56
0.12
123907
207
1-1/4
123907
P2B-SCAH-104
4.5
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
050792
207
1-3/8
050792
P2B-SCAH-106
4.3
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
123908
207
1-7/16
123908
P2B-SCAH-107
4.2
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
123909
208
1-1/2
123909
P2B-SCAH-108
5.4
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.05
2.13
0.75
1.19
3.26
6.52
0.69
0.12
056750
208
1-5/8
056750
P2B-SCAH-110
5.3
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.05
2.13
0.75
1.19
3.26
6.52
0.69
0.12
064689
209
1-5/8
064689
P2B-SCAH-110L
6.6
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
123910
209
1-11/16
123910
P2B-SCAH-111
6.4
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
123911
209
1-3/4
123911
P2B-SCAH-112
6.2
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
123912
210
1-15/16
123912
P2B-SCAH-115
7.2
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
123913
211
2-3/16
123913
P2B-SCAH-203
8.9
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
123914
212
2-7/16
123914
P2B-SCAH-207
10.2
2.31
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
2.97
2.75
0.90
1.41
4.25
8.50
0.88
0.12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表