D-Lok Normal Duty Pillow Block Metric Bore - D-LOK
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/p2b_pillow_asmtab_m.prj},{NB=126604},{SS=35},{PN=126604},{RS=207},{DESCRIPTION=P2B-DL-35M},{BOD=72.000},{A=44.4},{B=165.1},{C=44.5},{DMIN=119.0},{DMAX=138.2},{F=M12},{F1=12.000},{G=23.9},{H=18.1},{J=95.3},{L=68.3},{M=47.8},{R=17.0},{S=27.4},{U=74.0},{V=148.0},{W=14.2},{X=3},{PPATH=p2b_pillow_block_body_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
RS
Ring Size
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
D MIN
[mm]
DMAX
D MAX
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
126601
20
126601
204
P2B-DL-20M
32.5
133.4
34.0
85.9
106.4
M10
21.6
13.5
65.0
43.4
33.3
12.7
19.8
57.2
114.3
12.7
3
126602
25
126602
205
P2B-DL-25M
36.6
139.7
35.6
93.7
114.3
M10
21.6
14.7
70.4
50.5
36.6
14.2
22.4
63.5
127.0
12.7
3
126603
30
126603
206
P2B-DLU-30M
39.6
158.8
44.5
108.0
127.0
M12
23.9
19.1
84.1
56.4
42.9
14.7
24.9
73.2
146.3
14.2
3
126604
35
126604
207
P2B-DL-35M
44.4
165.1
44.5
119.0
138.2
M12
23.9
18.1
95.3
68.3
47.8
17.0
27.4
74.0
148.0
14.2
3
126606
45
126606
209
P2B-DL-45M
51.1
189.0
50.8
139.7
157.2
M12
22.9
19.1
108.7
75.9
54.1
19.1
32.0
85.9
171.7
17.5
3
126607
50
126607
210
P2B-DL-50M
51.1
206.2
57.2
152.4
169.7
M16
25.9
19.1
115.1
82.3
57.2
19.1
32.0
93.7
187.5
20.6
3
126608
55
126608
211
P2B-DL-55M
51.1
225.6
58.4
161.1
189.0
M16
30.7
22.4
126.0
93.7
63.5
22.4
34.8
100.1
200.2
20.6
3
126609
60
126609
212
P2B-DL-60M
60.5
241.3
60.2
174.8
201.7
M16
30.7
22.4
137.2
104.4
69.9
22.9
37.6
108.0
215.9
22.4
3
126610
70
126610
214
P2B-DL-70M
66.0
273.1
68.3
190.5
215.9
M18
33.5
23.9
154.7
111.3
76.2
26.9
39.1
124.0
247.9
23.9
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表